Mini TriColour / YE / GN

Mini TriColour / YE / GN
EvoSIGNAL is the new modular, simple and clear standard solution for the signaling sector.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26043075

Part Number
26043075
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

67.93 €

1 5 Days

Loading...

  1. 1

Basic information

Nominal voltage 24 Electricity consumption 90 Type of current AC/DC
Power 1 Colour housing Grey Colour of lamp hood Clear
Degree of protection (IP) IP66 Type of acoustic signal - Type of optical signal Continuous light
Lamp LED Frequency sound signal LED

This page is Mini TriColour / YE / GN, part number 26043075.
You can find the detail information about specifications and dimensions on part number 26043075.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360