Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26211060 |
26211070 |
26221060 |
26221070 |
26231060 |
26231070 |
26241060 |
26241070 |
26251060 |
26251070 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage | Electricity consumption | Type of current | Colour of lamp hood | |
---|---|---|---|---|---|---|---|---|---|
233.79 € | 1 | 5 Days | 115-230 | 165 | AC | Red | |||
227.19 € | 1 | 5 Days | 24 | 700 | AC/DC | Red | |||
233.79 € | 1 | 5 Days | 115-230 | 165 | AC | Green | |||
227.19 € | 1 | 5 Days | 24 | 700 | AC/DC | Green | |||
233.79 € | 1 | 5 Days | 115-230 | 165 | AC | Yellow | |||
227.19 € | 1 | 5 Days | 24 | 700 | AC/DC | Yellow | |||
233.79 € | 1 | 5 Days | 115-230 | 165 | AC | Clear | |||
227.19 € | 1 | 5 Days | 24 | 700 | AC/DC | Clear | |||
233.79 € | 1 | 5 Days | 115-230 | 165 | AC | Blue | |||
227.19 € | 1 | 5 Days | 24 | 700 | AC/DC | Blue |
Loading...
Power | - | Colour housing | Grey | Degree of protection (IP) | IP66 |
---|---|---|---|---|---|
Type of acoustic signal | - | Type of optical signal | Other | Lamp | LED |
Frequency sound signal | LED |
Configure