Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
46011060 |
46011074 |
46011075 |
46021060 |
46021074 |
46021075 |
46031060 |
46031074 |
46031075 |
46041060 |
46041074 |
46041075 |
46051060 |
46051074 |
46051075 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage | Electricity consumption | Type of current | Power | Colour of lamp hood | |
---|---|---|---|---|---|---|---|---|---|---|
100.41 € | 1 | 5 Days | 115-230 | 75 | AC | - | Red | |||
90.23 € | 1 | 5 Days | 12 | 120 | AC/DC | 1 | Red | |||
90.23 € | 1 | 5 Days | 24 | 115 | AC/DC | 1 | Red | |||
100.41 € | 1 | 5 Days | 115-230 | 75 | AC | - | Green | |||
90.23 € | 1 | 5 Days | 12 | 120 | AC/DC | 1 | Green | |||
90.23 € | 1 | 5 Days | 24 | 115 | AC/DC | 1 | Green | |||
100.41 € | 1 | 5 Days | 115-230 | 75 | AC | - | Yellow | |||
90.23 € | 1 | 5 Days | 12 | 120 | AC/DC | 1 | Yellow | |||
90.23 € | 1 | 5 Days | 24 | 115 | AC/DC | 1 | Yellow | |||
100.41 € | 1 | 5 Days | 115-230 | 75 | AC | - | Clear | |||
90.23 € | 1 | 5 Days | 12 | 120 | AC/DC | 1 | Clear | |||
90.23 € | 1 | 5 Days | 24 | 115 | AC/DC | 1 | Clear | |||
100.41 € | 1 | 5 Days | 115-230 | 75 | AC | - | Blue | |||
90.23 € | 1 | 5 Days | 12 | 120 | AC/DC | 1 | Blue | |||
90.23 € | 1 | 5 Days | 24 | 115 | AC/DC | 1 | Blue |
Loading...
Mounting Method | Surface mounting | Colour housing | Grey | Loudness | 95,0 |
---|---|---|---|---|---|
Degree of protection (IP) | IP66 | Type of acoustic signal | Pulse tone | Type of acoustic signal device | Other |
Type of optical signal | Other | Lamp | LED | Frequency sound signal | LED |
Configure
Basic Attributes
Nominal voltage
Electricity consumption
Type of current
Power
Colour of lamp hood
Filter by CAD data type
Filter by standard shipping days
Optional Attributes