Manufacturer part number: 46111070
Brand: WERMA
Price: 154.60 €
Delivery time: 5 Days
Nominal voltage: 24
Electricity consumption: 345
Type of current: AC/DC
Power: 1
Colour of lamp hood: Red
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
46111070
Colour housing | Grey | Loudness | 110,0 | Degree of protection (IP) | IP66 |
---|---|---|---|---|---|
Type of acoustic signal | Other | Type of acoustic signal device | Other | Type of optical signal | Other |
Lamp | LED | Frequency sound signal | LED |
This page is Midi TwinLIGHT Combi, part number 46111070.
You can find the detail information about specifications and dimensions on part number 46111070.
Configure
Basic Attributes
Nominal voltage
Electricity consumption
Type of current
Power
Colour of lamp hood
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
46111060 |
46121060 |
46121070 |
46131060 |
46131070 |
46141060 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage | Electricity consumption | Type of current | Power | Colour of lamp hood |
---|---|---|---|---|---|---|---|---|---|---|
169.44 € | 1 | 5 Days | 115-230 | 170 | AC | - | Red | |||
169.44 € | 1 | 5 Days | 115-230 | 170 | AC | - | Green | |||
154.60 € | 1 | 5 Days | 24 | 345 | AC/DC | - | Green | |||
169.44 € | 1 | 5 Days | 115-230 | 170 | AC | - | Yellow | |||
154.60 € | 1 | 5 Days | 24 | 345 | AC/DC | - | Yellow | |||
169.44 € | 1 | 5 Days | 115-230 | 170 | AC | - | Clear |