Staubli PP-115/4 Test Probe With ø4 mm Socket

Staubli PP-115/4 Test Probe With ø4 mm Socket

Click on this image to zoom in.

Click on this image to zoom in.

  • Staubli PP-115/4 Test Probe With ø4 mm Socket
  • Staubli PP-115/4 Test Probe With ø4 mm Socket
  • Staubli PP-115/4 Test Probe With ø4 mm Socket
  • Staubli PP-115/4 Test Probe With ø4 mm Socket
  • Volume Discount
[Features]
·Equipped with a spring-type MULTILAM with high tactile reliability with a ø4 mm plug at the tip.
·Flatten the handle guard to prevent rolling on one side.
·Adjacent parallel insertion of probes is also possible.
·Compatible with ø4 mm rigid sockets in insulator and spring-loaded ø4 mm plugs with rigid insulating sleeves.
·With protective cap.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
66.9112-21
66.9112-22
66.9112-23
66.9112-24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.28 €

25 Available 3 Days

6.28 €

25 Available 3 Days

6.28 €

25 Available 3 Days

6.28 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Rated values 1000 V, CAT II, 32 A Diameter of plug system 4 mm Test accessory acc. To IEC EN 61010-031

Tech Support