Staubli LK205 ø2 mm Safety Stackable MULTILAM Plug, Test Lead

Staubli LK205 ø2 mm Safety Stackable MULTILAM Plug, Test Lead

Click on this image to zoom in.

Click on this image to zoom in.

  • Staubli LK205 ø2 mm Safety Stackable MULTILAM Plug, Test Lead
  • Staubli LK205 ø2 mm Safety Stackable MULTILAM Plug, Test Lead
  • Staubli LK205 ø2 mm Safety Stackable MULTILAM Plug, Test Lead
  • Staubli LK205 ø2 mm Safety Stackable MULTILAM Plug, Test Lead
  • Staubli LK205 ø2 mm Safety Stackable MULTILAM Plug, Test Lead
  • Staubli LK205 ø2 mm Safety Stackable MULTILAM Plug, Test Lead
  • Staubli LK205 ø2 mm Safety Stackable MULTILAM Plug, Test Lead
  • Staubli LK205 ø2 mm Safety Stackable MULTILAM Plug, Test Lead
  • Volume Discount
[Features]
·High flexibility, gold-plated, with ø2 mm contact-reliable spring-loaded MULTILAM that can be stacked on both ends.
·PVC cable outer diameter: 0.5 mm2.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28.0039-03021
28.0039-03022
28.0039-03023
28.0039-03024
28.0039-03025
28.0039-03027
28.0039-03028
28.0039-03029
28.0039-04521
28.0039-04522
28.0039-04523
28.0039-04524
28.0039-04525
28.0039-04528
28.0039-04529
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lead length

4.45 €

10 Available 3 Days 030

4.45 €

10 Available 3 Days 030

4.45 €

10 Available 3 Days 030

4.45 €

10 Available 3 Days 030

4.45 €

10 Available 3 Days 030

4.45 €

1 Available 3 Days 030

4.45 €

10 Available 3 Days 030

4.45 €

10 Available 3 Days 030

4.45 €

10 Available 20 Days 045

4.45 €

1 Available 3 Days 045

4.45 €

1 Available 11 Days 045

4.45 €

10 Available 3 Days 045

4.45 €

1 Available 3 Days 045

4.45 €

10 Available 3 Days 045

4.45 €

1 Available 3 Days 045

Loading...

  1. 1

Basic information

Rated values 30 VAC, 10 A / 60 VDC, 10 A Diameter of plug system 2 mm Test accessory acc. To IEC EN 61010-031
Lead lengths 7,5 cm; 15 cm; 30 cm; 45 cm; 60 cm Lead insulation PVC Surface treatment electrical contact Au

Tech Support