Manufacturer part number: 266434
Brand: SCHNEIDER ELECTRIC
Price: 56.36 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
266434
Colour | Black | Button diameter(mm) | 70 | Switching voltage(V AC) | 250 |
---|---|---|---|---|---|
IP rating | IP65 | Bulb type | LED (monochrome) | Lighting type | Continuous light |
This page is Luminous element, part number 266434.
You can find the detail information about specifications and dimensions on part number 266434.
Part Number |
---|
266437 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
67.20 € | 1 | Available | 3 Days |