Relay socket series RXZ (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RXZE2S108M
RXZE2S114M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)

9.45 €

1 Available 3 Days 6179

9.45 €

1 Available 3 Days 4380

Loading...

  1. 1

Basic information

Mounting type (relays) DIN rail Product size (width)(mm) 27 Min. temperature(°C) -40
Max. temperature(°C) +55 IP rating IP20 Colour Anthracite (matt)
Connection (components) Screw terminals

Tech Support