Light Switch Series ZB 5 RE (ZB5AW7A3741)

Light Switch Series ZB 5 RE ZB5AW7A3741
  • Volume Discount

Product Details:

Manufacturer part number: ZB5AW7A3741

Brand: SCHNEIDER ELECTRIC

Price: 22.35

Delivery time: 3 Days


Technical Data:

Product size (height): 50 mm

Product size (width): 30 mm

Colour: Red

Light colour: Red

Print motif: 0/I


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZB5AW7A3741

Part Number
ZB5AW7A3741
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Colour Light colour Print motif

22.35 €

1 Available 3 Days 5030RedRed0/I

Loading...

  1. 1

Basic information

Shape (type) flat Recess diameter 22.5 Product size (depth)(mm) 30
IP rating IP66 Connection (components) External contact Functions (switches) Contact
Bulb type LED (monochrome) Lighting type Area illumination Switch features Planar

This page is Light Switch Series ZB 5 RE, part number ZB5AW7A3741.
You can find the detail information about specifications and dimensions on part number ZB5AW7A3741.

Variation of this product

Part Number
ZB5AW333
ZB5AW353
ZB5AW363
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Colour Light colour Print motif

9.99 €

1 Available 3 Days 2929GreenGreenNone

10.56 €

1 Available 3 Days 2929YellowYellowNone

10.56 €

1 Available 3 Days 2929BlueBlueNone

Tech Support