Motor protection relay series LRD (LRD21)

Motor protection relay series LRD LRD21

Click on this image to zoom in.

Click on this image to zoom in.

  • Motor protection relay series LRD LRD21
  • Motor protection relay series LRD LRD21
  • Volume Discount

Product Details:

Manufacturer part number: LRD21

Brand: SCHNEIDER ELECTRIC

Price: 100.21

Delivery time: 3 Days


Technical Data:

Max. temperature: +50 °C

Min. temperature: -25 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LRD21

Part Number
LRD21
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. temperature
(°C)
Min. temperature
(°C)

100.21 €

1 Available 3 Days +50-25

Loading...

  1. 1

Basic information

Product size (width)(mm) 45 Product size (depth)(mm) 70 Product type Overload relay
Switching voltage (min.)(V DC) 17 IP rating IP20 Contact type 1 breaker
Connection (components) Screw terminals Mounting type (relays) DIN rail

This page is Motor protection relay series LRD, part number LRD21.
You can find the detail information about specifications and dimensions on part number LRD21.

Variation of this product

Part Number
LRD14
LRD16
LRD22
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. temperature
(°C)
Min. temperature
(°C)

98.04 €

1 Available 3 Days --

93.68 €

1 Available 3 Days +50-25

102.39 €

1 Available 3 Days +50-25

Tech Support