We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Symmetric C-shaped rails【20 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NSYCN20
NSYCN40
NSYCNT20
NSYCNT40
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountShipping Days?Product size (height)
(mm)
Product size (width)
(mm)

397.50 €

20 Pieces Per Package

1 pack 24 Days 2111

370.40 €

20 Pieces Per Package

1 pack 5 Days 4020

359.12 €

20 Pieces Per Package

1 pack 5 Days 2111

272.65 €

20 Pieces Per Package

1 pack Quote 4020

Loading...

  1. 1

Basic information

Product size (length)(mm) 2000 Quantity(pc(s)) 20 Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support