Safety plug Solid rubber

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
122051
123551
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
IP rating

10.61 €

1 Available 3 Days IP20

11.68 €

1 Available 3 Days IP44

Loading...

  1. 1

Basic information

Product type Safety plug Load (max.)(A) 16 Nominal voltage(V) 250
Colour Black Connector type straight Material Solid rubber

Tech Support