• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Safety plug Rubber

Safety plug Rubber
  • Volume Discount

Product Details:

Manufacturer part number: 122151

Brand: SCHNEIDER ELECTRIC

Price: 11.68

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

122151

Part Number
122151
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.68 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product type Safety plug Load (max.)(A) 16 Nominal voltage(V) 250
IP rating IP44 Colour Black Connector type straight
Material Rubber

This page is Safety plug Rubber, part number 122151.
You can find the detail information about specifications and dimensions on part number 122151.

Tech Support