Metal Outlet grille cut-out (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NSYCAG104X95LM
NSYCAG130X110LM
NSYCAG170X190LM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)

11.61 €

1 Available 3 Days 120

15.87 €

1 Available 3 Days 121

27.85 €

1 Available 3 Days 121

Loading...

  1. 1

Basic information

Product type Fasteners Product size (width)(mm) 120 IP rating IP23
Quantity(pc(s)) 1 Colour Grey-white (RAL 7035)

Tech Support