USB C male to 3,5mm stereo female

USB C male to 3,5mm stereo female
  • Volume Discount
USB C Adapter -> 3.5 mm Audio jack, with cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

USBC-3.5-MF-0.2M

Part Number
USBC-3.5-MF-0.2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.24 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Type Conversion Adapter Connector type CN1 USB C Connector type CN2 DisplayPort female
CN1 connector direction Straight CN2 connector direction Straight Color White

This page is USB C male to 3,5mm stereo female, part number USBC-3.5-MF-0.2M.
You can find the detail information about specifications and dimensions on part number USBC-3.5-MF-0.2M.

Tech Support