Coaxial cable USB-A to USB-C (Part Numbers)

Coaxial cable USB-A to USB-C
  • Volume Discount
Very thin USB cable based on COAX wire

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4310-COAX-0.5M
4310-COAX-1.0M
4310-COAX-2.0M
4310-COAX-3.0M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)

23.00 €

1 Available 4 Days 0.5

26.94 €

1 Available 4 Days 1

39.42 €

1 Available 4 Days 2

46.44 €

1 Available 4 Days 3

Loading...

  1. 1

Basic information

Standard (CN1/CN2) USB3.0 Connector type CN1 A male Connector type CN2 C Male
Color Black

Tech Support