Copper Data Cable (Assembled)

Click on this image to zoom in.

Click on this image to zoom in.

Copper Data Cable (Assembled)

Standard Unit Price:
4.85
Shipping Days:
9 Days

Ready-for-connection Railway approved data lines with copper wires.

Part Number
Cable type

Refine by

  • Other
  • S/FTP
  • S/UTP
  • SF/UTP
  • Clear
Category

Refine by

  • 5
  • 5E
  • 6A (IEC)
  • Clear
Length

Refine by

  • 0.2
  • 0.25
  • 0.3
  • 0.4
  • 0.5
  • 0.6
  • 0.7
  • 0.8
  • 1
  • 1.2
  • 1.4
  • 1.5
  • 2
  • 2.2
  • 2.5
  • 3
  • 3.3
  • 3.5
  • 3.8
  • 4
  • 4.5
  • 4.6
  • 4.8
  • 5
  • 5.5
  • 5.7
  • 5.8
  • 6
  • 6.5
  • 6.6
  • 6.8
  • 7
  • 7.3
  • 7.5
  • 8
  • 8.5
  • 9
  • 10
  • 11
  • 12
  • 13
  • 14
  • 15
  • 16
  • 16.5
  • 18
  • 20
  • 25
  • 28
  • 30
  • 32
  • 33
  • 35
  • 40
  • 42
  • 45
  • 50
  • 55
  • 60
  • 65
  • 70
  • 75
  • 80
  • 85
  • 90
  • 100
  • Clear
Type of connector connection 1

Refine by

  • M12
  • RJ45 8(8)
  • Other
  • Clear
Type of connector connection 2

Refine by

  • M12
  • RJ45 8(8)
  • Other
  • Clear
Case connector connection 1

Refine by

  • IEC-PAS 61076-3-117 variant 14
  • IEC 61076-3-106 variant 1
  • IEC 61076-3-106 variant 4
  • IEC 61076-3-106 variant 5
  • IEC 61076-3-106 variant 6
  • Other
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
SF/UTP
5E
3
RJ45 8(8)
RJ45 8(8)
IEC 61076-3-106 variant 5
65 Days
99.78

1005100030
Part Number : 1005100030
Shipping Days 65 Days
Standard Unit Price 99.78

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    3
  • Type of connector connection 1
    RJ45 8(8)
  • Type of connector connection 2
    RJ45 8(8)
  • Case connector connection 1
    IEC 61076-3-106 variant 5
  • Case connector connection 2
    IEC 61076-3-106 variant 5
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
5
RJ45 8(8)
RJ45 8(8)
IEC 61076-3-106 variant 5
51 Days
110.23

1005100050
Part Number : 1005100050
Shipping Days 51 Days
Standard Unit Price 110.23

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    5
  • Type of connector connection 1
    RJ45 8(8)
  • Type of connector connection 2
    RJ45 8(8)
  • Case connector connection 1
    IEC 61076-3-106 variant 5
  • Case connector connection 2
    IEC 61076-3-106 variant 5
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
6
RJ45 8(8)
RJ45 8(8)
IEC 61076-3-106 variant 5
30 Days
115.42

1005100060
Part Number : 1005100060
Shipping Days 30 Days
Standard Unit Price 115.42

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    6
  • Type of connector connection 1
    RJ45 8(8)
  • Type of connector connection 2
    RJ45 8(8)
  • Case connector connection 1
    IEC 61076-3-106 variant 5
  • Case connector connection 2
    IEC 61076-3-106 variant 5
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
10
RJ45 8(8)
RJ45 8(8)
IEC 61076-3-106 variant 5
51 Days
136.11

1005100100
Part Number : 1005100100
Shipping Days 51 Days
Standard Unit Price 136.11

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    10
  • Type of connector connection 1
    RJ45 8(8)
  • Type of connector connection 2
    RJ45 8(8)
  • Case connector connection 1
    IEC 61076-3-106 variant 5
  • Case connector connection 2
    IEC 61076-3-106 variant 5
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
2
M12
Other
Other
58 Days
50.31

1010840020
Part Number : 1010840020
Shipping Days 58 Days
Standard Unit Price 50.31

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    2
  • Type of connector connection 1
    M12
  • Type of connector connection 2
    Other
  • Case connector connection 1
    Other
  • Case connector connection 2
    None
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Black
  • Colour anti-kink sleeve
    -
  • Flame retardant
    -
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
8.5
M12
Other
Other
58 Days
132.55

1010840085
Part Number : 1010840085
Shipping Days 58 Days
Standard Unit Price 132.55

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    8.5
  • Type of connector connection 1
    M12
  • Type of connector connection 2
    Other
  • Case connector connection 1
    Other
  • Case connector connection 2
    None
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Black
  • Colour anti-kink sleeve
    -
  • Flame retardant
    -
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
2
M12
M12
Other
58 Days
75.23

1010850020
Part Number : 1010850020
Shipping Days 58 Days
Standard Unit Price 75.23

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    2
  • Type of connector connection 1
    M12
  • Type of connector connection 2
    M12
  • Case connector connection 1
    Other
  • Case connector connection 2
    Other
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Black
  • Colour anti-kink sleeve
    -
  • Flame retardant
    -
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
8
-
-
-
58 Days
151.18

1010850080
Part Number : 1010850080
Shipping Days 58 Days
Standard Unit Price 151.18

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    8
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Black
  • Colour anti-kink sleeve
    -
  • Flame retardant
    -
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
8.5
M12
M12
Other
58 Days
157.52

1010850085
Part Number : 1010850085
Shipping Days 58 Days
Standard Unit Price 157.52

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    8.5
  • Type of connector connection 1
    M12
  • Type of connector connection 2
    M12
  • Case connector connection 1
    Other
  • Case connector connection 2
    Other
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Black
  • Colour anti-kink sleeve
    -
  • Flame retardant
    -
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
9
M12
M12
Other
58 Days
163.86

1010850090
Part Number : 1010850090
Shipping Days 58 Days
Standard Unit Price 163.86

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    9
  • Type of connector connection 1
    M12
  • Type of connector connection 2
    M12
  • Case connector connection 1
    Other
  • Case connector connection 2
    Other
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Black
  • Colour anti-kink sleeve
    -
  • Flame retardant
    -
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
12
-
-
-
58 Days
201.83

1010850120
Part Number : 1010850120
Shipping Days 58 Days
Standard Unit Price 201.83

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    12
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Black
  • Colour anti-kink sleeve
    -
  • Flame retardant
    -
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
16.5
M12
M12
Other
58 Days
258.77

1010850165
Part Number : 1010850165
Shipping Days 58 Days
Standard Unit Price 258.77

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    16.5
  • Type of connector connection 1
    M12
  • Type of connector connection 2
    M12
  • Case connector connection 1
    Other
  • Case connector connection 2
    Other
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Black
  • Colour anti-kink sleeve
    -
  • Flame retardant
    -
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
28
M12
M12
Other
58 Days
404.32

1010850280
Part Number : 1010850280
Shipping Days 58 Days
Standard Unit Price 404.32

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    28
  • Type of connector connection 1
    M12
  • Type of connector connection 2
    M12
  • Case connector connection 1
    Other
  • Case connector connection 2
    Other
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Black
  • Colour anti-kink sleeve
    -
  • Flame retardant
    -
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
-
-
-
-
-
-
92 Days
46.35

1020770000
Part Number : 1020770000
Shipping Days 92 Days
Standard Unit Price 46.35

Specificationtitle

  • Cable type
    -
  • Category
    -
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Other
  • Colour anti-kink sleeve
    -
  • Flame retardant
    -
  • Oil resistant (acc. EN 60811-404)
    -
  • Degree of protection (IP)
    IP67
-
-
-
-
-
-
58 Days
310.02

1025940500
Part Number : 1025940500
Shipping Days 58 Days
Standard Unit Price 310.02

Specificationtitle

  • Cable type
    -
  • Category
    -
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    -
  • Colour anti-kink sleeve
    -
  • Flame retardant
    -
  • Oil resistant (acc. EN 60811-404)
    -
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
481.08

1025940800
Part Number : 1025940800
Shipping Days 58 Days
Standard Unit Price 481.08

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
51.06

1025950002
Part Number : 1025950002
Shipping Days 58 Days
Standard Unit Price 51.06

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
0.3
M12
M12
Other
58 Days
51.66

1025950003
Part Number : 1025950003
Shipping Days 58 Days
Standard Unit Price 51.66

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    0.3
  • Type of connector connection 1
    M12
  • Type of connector connection 2
    M12
  • Case connector connection 1
    Other
  • Case connector connection 2
    Other
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
57.34

1025950013
Part Number : 1025950013
Shipping Days 58 Days
Standard Unit Price 57.34

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
58.03

1025950014
Part Number : 1025950014
Shipping Days 58 Days
Standard Unit Price 58.03

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
64.17

1025950025
Part Number : 1025950025
Shipping Days 58 Days
Standard Unit Price 64.17

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
69.91

1025950035
Part Number : 1025950035
Shipping Days 58 Days
Standard Unit Price 69.91

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
71.03

1025950037
Part Number : 1025950037
Shipping Days 58 Days
Standard Unit Price 71.03

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
73.88

1025950042
Part Number : 1025950042
Shipping Days 58 Days
Standard Unit Price 73.88

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
74.43

1025950043
Part Number : 1025950043
Shipping Days 58 Days
Standard Unit Price 74.43

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
4.5
M12
M12
Other
58 Days
75.58

1025950045
Part Number : 1025950045
Shipping Days 58 Days
Standard Unit Price 75.58

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    4.5
  • Type of connector connection 1
    M12
  • Type of connector connection 2
    M12
  • Case connector connection 1
    Other
  • Case connector connection 2
    Other
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
76.15

1025950046
Part Number : 1025950046
Shipping Days 58 Days
Standard Unit Price 76.15

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
79.02

1025950051
Part Number : 1025950051
Shipping Days 58 Days
Standard Unit Price 79.02

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
79.57

1025950052
Part Number : 1025950052
Shipping Days 58 Days
Standard Unit Price 79.57

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
80.15

1025950053
Part Number : 1025950053
Shipping Days 58 Days
Standard Unit Price 80.15

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
84.14

1025950060
Part Number : 1025950060
Shipping Days 58 Days
Standard Unit Price 84.14

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
84.71

1025950061
Part Number : 1025950061
Shipping Days 58 Days
Standard Unit Price 84.71

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
85.28

Part Number : 1025950062
Shipping Days 58 Days
Standard Unit Price 85.28

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
85.86

Part Number : 1025950063
Shipping Days 58 Days
Standard Unit Price 85.86

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
88.14

Part Number : 1025950067
Shipping Days 58 Days
Standard Unit Price 88.14

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
90.97

Part Number : 1025950072
Shipping Days 58 Days
Standard Unit Price 90.97

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
8
M12
M12
Other
58 Days
95.54

1025950080
Part Number : 1025950080
Shipping Days 58 Days
Standard Unit Price 95.54

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    8
  • Type of connector connection 1
    M12
  • Type of connector connection 2
    M12
  • Case connector connection 1
    Other
  • Case connector connection 2
    Other
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
96.12

Part Number : 1025950081
Shipping Days 58 Days
Standard Unit Price 96.12

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
96.71

Part Number : 1025950082
Shipping Days 58 Days
Standard Unit Price 96.71

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
98.38

Part Number : 1025950085
Shipping Days 58 Days
Standard Unit Price 98.38

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
98.97

Part Number : 1025950086
Shipping Days 58 Days
Standard Unit Price 98.97

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
101.25

1025950090
Part Number : 1025950090
Shipping Days 58 Days
Standard Unit Price 101.25

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
102.37

Part Number : 1025950092
Shipping Days 58 Days
Standard Unit Price 102.37

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
104.14

Part Number : 1025950095
Shipping Days 58 Days
Standard Unit Price 104.14

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
108.08

Part Number : 1025950102
Shipping Days 58 Days
Standard Unit Price 108.08

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
11
M12
M12
Other
58 Days
112.65

1025950110
Part Number : 1025950110
Shipping Days 58 Days
Standard Unit Price 112.65

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    11
  • Type of connector connection 1
    M12
  • Type of connector connection 2
    M12
  • Case connector connection 1
    Other
  • Case connector connection 2
    Other
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
115.49

Part Number : 1025950115
Shipping Days 58 Days
Standard Unit Price 115.49

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
126.92

Part Number : 1025950135
Shipping Days 58 Days
Standard Unit Price 126.92

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
-
-
-
-
58 Days
128.60

Part Number : 1025950138
Shipping Days 58 Days
Standard Unit Price 128.60

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    -
  • Type of connector connection 1
    -
  • Type of connector connection 2
    -
  • Case connector connection 1
    -
  • Case connector connection 2
    -
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -
SF/UTP
5E
14
M12
M12
Other
58 Days
129.77

1025950140
Part Number : 1025950140
Shipping Days 58 Days
Standard Unit Price 129.77

Specificationtitle

  • Cable type
    SF/UTP
  • Category
    5E
  • Length
    14
  • Type of connector connection 1
    M12
  • Type of connector connection 2
    M12
  • Case connector connection 1
    Other
  • Case connector connection 2
    Other
  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Colour anti-kink sleeve
    -
  • Flame retardant
    In accordance with EN 60332-3-24
  • Oil resistant (acc. EN 60811-404)
    Yes
  • Degree of protection (IP)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. Next >>

Tech Support