Copper Data Cable (Assembled), Connecting Line, M12 / M12, Male, Straight - Male, Straight, Shielded

Copper Data Cable (Assembled), Connecting Line, M12 / M12, Male, Straight - Male, Straight, Shielded

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1101750010
1101750200
1101750500
1101751000
1217040400
1217040800
1217041500
1296800050
1296800150
1296800300
1296800500
1296800650
1296800800
1296801000
1296801200
1296801400
1296801600
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour outer sheath
-

91.25 €

1 43 Days Black
-

103.00 €

1 43 Days Black
-

121.57 €

1 43 Days Black
-

152.51 €

1 43 Days Black
-

80.94 €

1 4 Days Black
-

101.43 €

1 4 Days Black
-

137.31 €

1 4 Days Black
-

46.89 €

1 72 Days Green

50.94 €

1 4 Days Green

57.03 €

1 4 Days Green

65.15 €

1 4 Days Green
-

71.23 €

1 30 Days Green
-

77.31 €

1 30 Days Green

85.43 €

1 4 Days Green
-

93.54 €

1 4 Days Green
-

101.66 €

1 4 Days Green
-

109.77 €

1 4 Days Green

Loading...

  1. 1

Basic information

Degree of protection (IP) IP67

Tech Support