Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material connector of connector housing connection 1 | Material connector of connector housing connection 2 | Colour outer sheath |
---|---|---|---|---|---|---|---|---|
68.11 € | 1 | 4 Days | Plastic | Plastic | Black | |||
75.80 € | 1 | 29 Days | Plastic | Plastic | Black | |||
- | 78.37 € | 1 | 29 Days | - | - | Black | ||
86.06 € | 1 | 4 Days | Plastic | Plastic | Black | |||
111.69 € | 1 | 64 Days | Plastic | Plastic | Black | |||
63.09 € | 1 | 72 Days | Plastic | Plastic | Black | |||
73.77 € | 1 | 72 Days | Plastic | Plastic | Black | |||
82.68 € | 1 | 72 Days | Plastic | Plastic | Black | |||
104.91 € | 1 | 72 Days | Plastic | Plastic | Black | |||
68.18 € | 1 | 72 Days | Plastic | Plastic | Purple/violet | |||
75.97 € | 1 | 72 Days | Plastic | Plastic | Purple/violet | |||
86.32 € | 1 | 72 Days | Plastic | Plastic | Purple/violet | |||
112.22 € | 1 | 72 Days | Plastic | Plastic | Purple/violet | |||
96.82 € | 1 | 72 Days | - | - | Blue | |||
103.00 € | 1 | 72 Days | - | - | Blue | |||
121.57 € | 1 | 72 Days | - | - | Blue | |||
152.51 € | 1 | 72 Days | - | - | Blue | |||
96.82 € | 1 | 72 Days | - | - | Black | |||
103.00 € | 1 | 72 Days | - | - | Black | |||
121.57 € | 1 | 72 Days | - | - | Black | |||
152.51 € | 1 | 72 Days | - | - | Black |
Loading...
Degree of protection (IP) | IP67 |
---|
Configure
Basic Attributes
Material connector of connector housing connection 1
Material connector of connector housing connection 2
Colour outer sheath
Filter by standard shipping days
Optional Attributes