Copper Data Cable (Assembled), M12

Copper Data Cable (Assembled), M12

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1010840015
1010840030
1010840050
1010840100
1025940010
1025940015
1025940030
1025940040
1025940050
1025940100
1025940120
1025940140
1025940150
1025940180
1025940200
1025940250
1025940260
1025940300
1059750015
1059750030
1059750050
1059750100
1059750150
1059750200
1059750250
1059900015
1059900030
1059900050
1059900100
1111440050
1111440100
1111440150
1111440200
1269740050
1269740100
1309720015
1309720030
1309720050
1309720100
1309720150
1309790015
1309790030
1309790050
1309790100
1309810015
1309810030
1309810050
1309810100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Category Length Colour outer sheath Flame retardant

43.98 €

1 4 Days 5E1.5Black-

63.00 €

1 4 Days 5E3Black-

88.31 €

1 4 Days 5E5Black-

151.66 €

1 43 Days 5E10Black-

30.71 €

1 4 Days 5E1GreenIn accordance with EN 60332-3-24

33.54 €

1 4 Days 5E1.5GreenIn accordance with EN 60332-3-24

42.09 €

1 4 Days 5E3GreenIn accordance with EN 60332-3-24

47.82 €

1 43 Days 5E4GreenIn accordance with EN 60332-3-24

53.52 €

1 4 Days 5E5GreenIn accordance with EN 60332-3-24

82.03 €

1 4 Days 5E10GreenIn accordance with EN 60332-3-24

93.46 €

1 43 Days 5E12GreenIn accordance with EN 60332-3-24

104.88 €

1 43 Days 5E14GreenIn accordance with EN 60332-3-24

110.57 €

1 4 Days 5E15GreenIn accordance with EN 60332-3-24

127.68 €

1 43 Days 5E18GreenIn accordance with EN 60332-3-24

139.09 €

1 43 Days 5E20GreenIn accordance with EN 60332-3-24

167.63 €

1 43 Days 5E25GreenIn accordance with EN 60332-3-24

173.34 €

1 43 Days 5E26GreenIn accordance with EN 60332-3-24

196.15 €

1 43 Days 5E30GreenIn accordance with EN 60332-3-24

33.54 €

1 72 Days 5E1.5GreenIn accordance with EN 60332-3-24

42.09 €

1 4 Days 5E3GreenIn accordance with EN 60332-3-24

53.52 €

1 4 Days 5E5GreenIn accordance with EN 60332-3-24

82.03 €

1 4 Days 5E10GreenIn accordance with EN 60332-3-24

110.57 €

1 13 Days 5E15GreenIn accordance with EN 60332-3-24

139.09 €

1 72 Days 5E20GreenIn accordance with EN 60332-3-24

167.63 €

1 72 Days 5E25GreenIn accordance with EN 60332-3-24

43.98 €

1 72 Days 5E1.5Black-

63.00 €

1 72 Days 5E3Black-

88.31 €

1 72 Days 5E5Black-

151.66 €

1 72 Days 5E10Black-

53.46 €

1 72 Days 5E5GreenIn accordance with EN 60332-3-24

81.97 €

1 4 Days 5E10GreenIn accordance with EN 60332-3-24

110.49 €

1 72 Days 5E15GreenIn accordance with EN 60332-3-24

138.98 €

1 72 Days 5E20GreenIn accordance with EN 60332-3-24

102.77 €

1 4 Days 55Black-

180.58 €

1 72 Days 510Black-

33.54 €

1 72 Days 5E1.5GreenIn accordance with EN 60332-3-24

42.09 €

1 72 Days 5E3GreenIn accordance with EN 60332-3-24

53.52 €

1 72 Days 5E5GreenIn accordance with EN 60332-3-24

82.03 €

1 72 Days 5E10GreenIn accordance with EN 60332-3-24

110.57 €

1 72 Days 5E15GreenIn accordance with EN 60332-3-24

43.98 €

1 72 Days 5E1.5Black-

63.00 €

1 72 Days 5E3Black-

88.31 €

1 72 Days 5E5Black-

151.66 €

1 72 Days 5E10Black-

43.98 €

1 72 Days 5E1.5Black-

63.00 €

1 72 Days 5E3Black-

88.31 €

1 72 Days 5E5Black-

151.66 €

1 72 Days 5E10Black-

Loading...

  1. 1

Basic information

Cable type SF/UTP Type of connector connection 1 M12 Type of connector connection 2 Other
Case connector connection 1 Other Case connector connection 2 None Oil resistant (acc. EN 60811-404) Yes

Tech Support