Copper Data Cable (Assembled), One End without Connector, M12, Pin, 90°, Shielded

Copper Data Cable (Assembled), One End without Connector, M12, Pin, 90°, Shielded

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1061970010
1061970150
1061970300
1061970500
1061971000
1061971500
1062170150
1062170300
1062170500
1062171000
1062220010
1062220100
1062220150
1062220200
1062220300
1062220500
1062221000
1076540010
1076540100
1076540200
1076540500
1076541000
1076580010
1076580100
1076580200
1076580500
1076581000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material connector of connector housing connection 1 Material connector of connector housing connection 2 Colour outer sheath
-

30.74 €

1 72 Days PlasticPlasticPurple/violet

37.98 €

1 72 Days PlasticPlasticPurple/violet

45.75 €

1 72 Days PlasticPlasticPurple/violet

56.11 €

1 72 Days PlasticPlasticPurple/violet

82.02 €

1 72 Days PlasticPlasticPurple/violet
-

107.91 €

1 72 Days PlasticPlasticPurple/violet

36.89 €

1 72 Days PlasticPlasticBlack

43.57 €

1 4 Days PlasticPlasticBlack

52.46 €

1 4 Days PlasticPlasticBlack

74.69 €

1 72 Days PlasticPlasticBlack
-

30.72 €

1 29 Days --Black
-

35.34 €

1 29 Days --Black

37.89 €

1 72 Days PlasticPlasticBlack
-

40.48 €

1 29 Days --Black

45.58 €

1 4 Days PlasticPlasticBlack

55.83 €

1 40 Days PlasticPlasticBlack

81.46 €

1 29 Days PlasticPlasticBlack
-

45.94 €

1 72 Days --Black

51.51 €

1 72 Days --Black

57.69 €

1 72 Days --Black

76.25 €

1 72 Days --Black

107.18 €

1 72 Days --Black
-

45.94 €

1 72 Days --Blue

51.51 €

1 72 Days --Blue

57.69 €

1 72 Days --Blue

76.25 €

1 72 Days --Blue

107.18 €

1 72 Days --Blue

Loading...

  1. 1

Basic information

Degree of protection (IP) IP67

Tech Support