Copper Data Cable (Assembled), One End without Connector, M12, Socket, Angled, Shielded

Copper Data Cable (Assembled), One End without Connector, M12, Socket, Angled, Shielded

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1061980010
1061980150
1061980300
1061980500
1061981000
1061981500
1061983000
1062180150
1062180300
1062180500
1062181000
1062300010
1062300150
1062300200
1062300300
1062300500
1062301000
1062301500
1076520100
1076520200
1076520500
1076521000
1076530100
1076530200
1076530500
1076531000
1076531500
1076532000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material connector of connector housing connection 1 Material connector of connector housing connection 2 Colour outer sheath
-

30.72 €

1 29 Days --Black

37.89 €

1 4 Days PlasticPlasticBlack

45.58 €

1 40 Days PlasticPlasticBlack

55.83 €

1 4 Days PlasticPlasticBlack

81.46 €

1 29 Days PlasticPlasticBlack
-

107.09 €

1 64 Days --Black
-

183.98 €

1 29 Days --Black

36.89 €

1 5 Days PlasticPlasticBlack

43.57 €

1 72 Days PlasticPlasticBlack

52.46 €

1 4 Days PlasticPlasticBlack

74.69 €

1 72 Days PlasticPlasticBlack
-

30.74 €

1 72 Days PlasticPlasticPurple/violet

37.98 €

1 72 Days PlasticPlasticPurple/violet
-

40.57 €

1 4 Days PlasticPlasticPurple/violet

45.75 €

1 4 Days PlasticPlasticPurple/violet

56.11 €

1 72 Days PlasticPlasticPurple/violet

82.02 €

1 4 Days PlasticPlasticPurple/violet
-

107.91 €

1 72 Days PlasticPlasticPurple/violet

51.51 €

1 72 Days --Blue

57.69 €

1 72 Days --Blue

76.25 €

1 72 Days --Blue

107.18 €

1 72 Days --Blue

51.51 €

1 72 Days --Black

57.69 €

1 72 Days --Black

76.25 €

1 4 Days --Black

107.18 €

1 4 Days --Black
-

138.12 €

1 72 Days --Black
-

169.05 €

1 72 Days --Black

Loading...

  1. 1

Basic information

Degree of protection (IP) IP67

Tech Support