Sensor / Actuator Line

Click on this image to zoom in.

Click on this image to zoom in.

Sensor / Actuator Line

Standard Unit Price:
4.68
Shipping Days:
4 Days

Data line with copper wire.

Basic Specifications

  • Type of electrical connection, field-sided
    Free conductor end
  • Type of electrical connection, box-sided
    Free conductor end
  • Type of cable
    Multi-core
  • Material of contact surface
    Au
  • Rated current In
    4
Part Number
Number of poles

Refine by

  • 3
  • 4
  • 5
  • Clear
Material of cable sheath

Refine by

  • PUR (Polyurethane)
  • PVC
  • Clear
Halogen free

Refine by

  • No
  • Yes
  • Clear
Colour cable sheath

Refine by

  • Black
  • Yellow
  • Clear
With LED indication

Refine by

  • No
  • Clear
Screened

Refine by

  • No
  • Yes
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
5
PUR (Polyurethane)
Yes
Black
-
No
4 Days
5.63

1022960000
Part Number : 1022960000
Shipping Days 4 Days
Standard Unit Price 5.63

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of electrical connection, box-sided
    Free conductor end
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    -
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    -
3
PUR (Polyurethane)
Yes
Black
-
-
4 Days
5.06

Part Number : 1022970000
Shipping Days 4 Days
Standard Unit Price 5.06

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of electrical connection, box-sided
    Free conductor end
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    -
  • Screened
    -
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -
  • Permitted cable outer temperature, in movement
    -
  • Rated current In
    4
  • Nominal rated voltage
    60
4
PUR (Polyurethane)
Yes
Black
-
-
4 Days
5.34

Part Number : 1022980000
Shipping Days 4 Days
Standard Unit Price 5.34

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of electrical connection, box-sided
    Free conductor end
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    -
  • Screened
    -
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -
  • Permitted cable outer temperature, in movement
    -
  • Rated current In
    4
  • Nominal rated voltage
    30
3
PUR (Polyurethane)
Yes
Yellow
-
No
43 Days
4.77

1345520000
Part Number : 1345520000
Shipping Days 43 Days
Standard Unit Price 4.77

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of electrical connection, box-sided
    Free conductor end
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    -
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    -
4
PUR (Polyurethane)
Yes
Yellow
-
No
43 Days
5.34

1345530000
Part Number : 1345530000
Shipping Days 43 Days
Standard Unit Price 5.34

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of electrical connection, box-sided
    Free conductor end
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    -
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    -
5
PUR (Polyurethane)
Yes
Yellow
-
No
43 Days
5.43

1345540000
Part Number : 1345540000
Shipping Days 43 Days
Standard Unit Price 5.43

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of electrical connection, box-sided
    Free conductor end
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    -
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    -
3
PUR (Polyurethane)
Yes
Black
No
Yes
43 Days
6.11

1357320000
Part Number : 1357320000
Shipping Days 43 Days
Standard Unit Price 6.11

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of electrical connection, box-sided
    Free conductor end
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    Yes
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    250
4
PUR (Polyurethane)
Yes
Black
No
Yes
31 Days
6.58

1357330000
Part Number : 1357330000
Shipping Days 31 Days
Standard Unit Price 6.58

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of electrical connection, box-sided
    Free conductor end
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    Yes
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    250
5
PUR (Polyurethane)
Yes
Black
No
Yes
4 Days
7.06

1357340000
Part Number : 1357340000
Shipping Days 4 Days
Standard Unit Price 7.06

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of electrical connection, box-sided
    Free conductor end
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    Yes
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    125
5
PVC
No
Black
-
No
31 Days
4.68

1412620000
Part Number : 1412620000
Shipping Days 31 Days
Standard Unit Price 4.68

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of electrical connection, box-sided
    Free conductor end
  • Material of cable sheath
    PVC
  • Halogen free
    No
  • Colour cable sheath
    Black
  • With LED indication
    -
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -30 - 80
  • Permitted cable outer temperature, in movement
    -5 - 80
  • Rated current In
    4
  • Nominal rated voltage
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360