LED Light, Cool White

LED Light, Cool White

Click on this image to zoom in.

Click on this image to zoom in.

The LED module has a higher energy efficiency and service life than a fluorescent lamp and is suitable for harsh environmental conditions (shock and vibration, wide temperature range).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1488480000
1488500000
1488520000
1488530000
1507040000
1507050000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Illuminance
(lx)
Dimension length
(mm)

154.22 €

1 4 Days -271

154.22 €

1 25 Days -271

154.22 €

1 4 Days 226.2208

154.22 €

1 25 Days 226.2271

154.22 €

1 4 Days 275.1208

154.22 €

1 25 Days 275.1271

Loading...

  1. 1

Basic information

Type of glass/cover Not applicable Dimmable No Degree of protection (IP) IP54
Energy efficiency class Not applicable With remote control No

Tech Support