LED Light, Hard Anodised Aluminium

LED Light, Hard Anodised Aluminium

Click on this image to zoom in.

Click on this image to zoom in.

The LED module has a higher energy efficiency and service life than a fluorescent lamp and is suitable for harsh environmental conditions (shock and vibration, wide temperature range).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2436210000
2436340000
2436350000
2527880000
2527890000
2527900000
2527910000
2527920000
2527930000
2527940000
2527950000
2527960000
2527970000
2527980000
2527990000
2528000000
2528010000
2528020000
2528030000
2535770000
2535800000
2535810000
2535820000
2535830000
2535840000
2535850000
2535860000
2535870000
2535880000
2535890000
2535900000
2535910000
2535920000
2545170000
2548620000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Illuminance
(lx)
Nominal voltage Nominal current Voltage type Lamp power

115.88 €

1 4 Days 71121.6 - 26.4420DC8.5

197.83 €

1 4 Days 208---8.5

168.54 €

1 4 Days 98---8.5

114.58 €

1 4 Days 711---8.5

118.78 €

1 4 Days 711---8.5

126.32 €

1 4 Days 711---8.5

146.46 €

1 4 Days 711---8.5

130.52 €

1 4 Days 711---8.5

137.95 €

1 4 Days 711---8.5

144.52 €

1 4 Days 711---8.5

164.12 €

1 4 Days 711---8.5

112.97 €

1 4 Days 711---8.5

118.78 €

1 4 Days 711---8.5

127.62 €

1 4 Days 711---8.5

146.46 €

1 50 Days 711---8.5

130.63 €

1 4 Days 711---8.5

136.55 €

1 4 Days 711---8.5

144.52 €

1 4 Days 711---8.5

164.12 €

1 4 Days 711---8.5

86.69 €

1 4 Days 340---5.04

87.45 €

1 4 Days 340---5.04

146.46 €

1 4 Days 958---13

146.46 €

1 4 Days 958---13

189.22 €

1 4 Days 1260---16.5

189.22 €

1 4 Days 1260---16.5

233.05 €

1 4 Days 1579---20.5

233.05 €

1 4 Days 1579---20.5

276.98 €

1 4 Days 1933---25

276.98 €

1 4 Days 1933---25

335.46 €

1 4 Days 2177---29

335.46 €

1 4 Days 2177---29

364.54 €

1 4 Days 2473---32.5

364.54 €

1 4 Days 2473---32.5

86.69 €

1 4 Days 340---5.04

144.52 €

1 4 Days 711---8.5

Loading...

  1. 1

Basic information

Type of glass/cover Not applicable Dimmable No Beam angle 40
Degree of protection (IP) IP67 Energy efficiency class Not applicable With remote control No

Tech Support