Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1128160000 |
1128210000 |
1128250000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width (mm) | Type of electrical connection, field-sided | |
---|---|---|---|---|---|---|---|
155.08 € | 1 | 4 Days | 87 | Screw connection | |||
232.51 € | 1 | 39 Days | 87 | Spring clamp connection | |||
395.77 € | 1 | 39 Days | 109 | Spring clamp connection |
Loading...
Number of Poles(Pole) | 40 | Mounting Method | With DIN rail | Dimension vertical(mm) | 72 |
---|---|---|---|---|---|
Dimension depth(mm) | - | Type of electrical connection, control sided | Other | Nominal rated voltage | 24 |
Nominal rated current | 1 | Pollution degree | 2 | Mounting method | DIN rail (top hat rail) 35 mm |