Manufacturer part number: 1221340000
Brand: WEIDMUELLER
Price: 6.57 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1221340000
Mounting method | For DIN35 mm (TS35) | Connectable conductor cross section fine-strand without cable end sleeve | 0.5 - 4 | Connectable conductor cross section fine-strand with cable end sleeve | 0.5 - 4 |
---|---|---|---|---|---|
Connectable conductor cross section solid-core | 0.5 - 6 | Rated current In | 30 | Nominal rated voltage | 400 |
Type of electrical connection 1 | Plug-in connection | Connection position | Inclined | Number of levels | 4 |
Number of clamp positions per level | 2 | Internally connected stages | No | DIN rail type | DIN rail (top hat rail) 35 mm |
Material insulation body | Thermoplastic | Operation temperature | -50 - 120 | Width/grid dimension | 5.1 |
Height at lowest possible mounting height | 78.3 | Closing plate required | Yes | Colour | Beige |
Length | 103.86 | Explosion-tested version 'Ex e' | No | Flame retardant class UL94 | V0 |
This page is Motor-Connection Terminal, Push In, part number 1221340000.
You can find the detail information about specifications and dimensions on part number 1221340000.