Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1033800000 |
1034000000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width/grid dimension | |
---|---|---|---|---|---|---|
9.74 € | 20 | 4 Days | 30.6 | |||
8.43 € | 20 | 4 Days | 24.5 |
Loading...
Mounting method | For DIN35 mm (TS35) | Connectable conductor cross section fine-strand without cable end sleeve | 0.5 - 6 | Connectable conductor cross section fine-strand with cable end sleeve | 0.5 - 4 |
---|---|---|---|---|---|
Connectable conductor cross section solid-core | 0.5 - 6 | Connectable conductor cross section multi-wired | 1.5 - 6 | Rated current In | 32 |
Nominal rated voltage | 800 | Type of electrical connection 1 | Screw connection | Connection position | Sideways |
Number of levels | 2 | Number of clamp positions per level | 1 | Internally connected stages | No |
DIN rail type | DIN rail (top hat rail) 35 mm | Material insulation body | Thermoplastic | Operation temperature | -50 - 120 |
Height at lowest possible mounting height | 47 | Closing plate required | No | Colour | Beige |
Length | 60 | Explosion-tested version 'Ex e' | Yes | Flame retardant class UL94 | V0 |