• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Multi Level Installation Terminal Block

Multi Level Installation Terminal Block

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1135070000
1411310000
1411320000
1411330000
1411340000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connectable conductor cross section fine-strand without cable end sleeve Connectable conductor cross section fine-strand with cable end sleeve Connectable conductor cross section solid-core Connectable conductor cross section multi-wired Rated current In Type of electrical connection 1 Width/grid dimension Height at lowest possible mounting height Length Basic colour PE-function N function possible

4.95 €

25 4 Days 1.5 - 161.5 - 161.5 - 1616 - 2576Spring clamp connection1249.595BlueNoYes

2.74 €

25 4 Days 1.5 - 61.5 - 61.5 - 61.5 - 641Plug-in connection8.152.5118.5BeigeNoNo

4.52 €

25 4 Days 1.5 - 61.5 - 61.5 - 61.5 - 639Plug-in connection8.152.5118.5BeigeYesYes

3.98 €

25 4 Days 1.5 - 61.5 - 61.5 - 61.5 - 641Plug-in connection8.152.5118.5BeigeYesNo

3.98 €

25 4 Days 1.5 - 61.5 - 61.5 - 61.5 - 641Plug-in connection8.152.5118.5BeigeYesYes

Loading...

  1. 1

Basic information

Mounting method For DIN35 mm (TS35) Nominal rated voltage 400 Connection position Inclined
DIN rail type DIN rail (top hat rail) 35 mm Material insulation body Thermoplastic Operation temperature -50 - 120
Closing plate required Yes Flame retardant class UL94 V0

Tech Support