Select from variation
Round Plug (Field Customisable) 1304380000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Round Plug (Field Customisable)
Part Number:1304380000

Standard Unit Price: 13.45 Special price 13.45
Shipping Days: 79 Days

Circular connectors for the individual assembly of conductors. Space-saving design.

The spec of 1304380000

  • Applicable pin/contact
    [Male (plug)] Male (plug)
  • Number of Poles
    Other
  • Wire connection method
    [Other] Other
  • Connector Shape
    Other
  • Cable diameter(mm)
    6 - 8
  • Type of connection socket for actuators and sensors
    Other
  • Screened
    No
  • Core cross section
    0.5
  • Material housing
    Plastic

This page is Round Plug (Field Customisable), part number 1304380000.
You can find the detail information about specifications and dimensions on part number 1304380000.

Variation of this product

Part Number
1304350000
1324020000
1416720000
1416730000
1416740000
1416750000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Applicable pin/contact Number of Poles Wire connection method Connector Shape Cable diameter
(mm)
Type of connection socket for actuators and sensors Screened Core cross section Material housing

11.63 €

1 79 Days [Male (plug)] Male (plug)4[Other] OtherOther6 - 8OtherNo0.5Plastic

37.28 €

10 92 Days -----M12--Metal
-

12.49 €

1 16 Days [Male (plug)] Male (plug)3Screw connectionOther3.5 - 5M8No0.5Metal
-

15.65 €

1 51 Days [Male (plug)] Male (plug)4Screw connectionOther3.5 - 5M8No0.5Plastic
-

13.83 €

1 51 Days [Female (socket)] Female (socket)3Screw connectionOther3.5 - 5M8No0.5Plastic
-

16.98 €

1 51 Days [Female (socket)] Female (socket)4Screw connectionOther3.5 - 5M8No0.5Plastic

Tech Support