Select from variation
Round Plug (Field Customisable), Pin, Straight, M16 1304390000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Round Plug (Field Customisable), Pin, Straight, M16
Part Number:1304390000

Standard Unit Price: 13.45 Special price 13.45
Shipping Days: 16 Days

Circular connectors for the individual assembly of conductors. Space-saving design.

The spec of 1304390000

  • Applicable pin/contact
    [Male (plug)] Male (plug)
  • Number of Poles
    Other
  • Wire connection method
    [Other] Other
  • Connector Shape
    Straight
  • Cable diameter(mm)
    6 - 8
  • Type of connection socket for actuators and sensors
    Other
  • Screened
    No
  • Core cross section
    0.75
  • Material housing
    Plastic

This page is Round Plug (Field Customisable), Pin, Straight, M16, part number 1304390000.
You can find the detail information about specifications and dimensions on part number 1304390000.

Variation of this product

Part Number
1117970000
1117990000
1118010000
1304430000
1321700000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Poles

11.74 €

1 16 Days 4

12.49 €

1 16 Days 5

13.65 €

1 16 Days Other

16.51 €

1 16 Days 8

11.35 €

1 58 Days Other

Tech Support