Select from variation
Round Plug (Field Customisable), Socket, Angled, 7 / 8" 1291940000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Round Plug (Field Customisable), Socket, Angled, 7 / 8"
Part Number:1291940000

Standard Unit Price: 26.52 Special price 26.52
Shipping Days: 23 Days

Circular connectors for the individual assembly of conductors. Space-saving design.

The spec of 1291940000

  • Applicable pin/contact
    [Female (socket)] Female (socket)
  • Number of Poles
    3
  • Wire connection method
    Screw connection
  • Connector Shape
    Other
  • Cable diameter(mm)
    8 - 10
  • Type of connection socket for actuators and sensors
    Other
  • Screened
    No
  • Core cross section
    1.5
  • Material housing
    Plastic

This page is Round Plug (Field Customisable), Socket, Angled, 7 / 8", part number 1291940000.
You can find the detail information about specifications and dimensions on part number 1291940000.

Variation of this product

Part Number
1291930000
1292020000
1292030000
1292070000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Poles Cable diameter
(mm)

24.71 €

1 23 Days 36 - 8

27.75 €

1 51 Days 56 - 8

27.75 €

1 23 Days 58 - 10

27.18 €

1 51 Days 48 - 10

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360