Select from variation
Round Plug (Field Customisable), Socket, Straight, M16 1117980000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Round Plug (Field Customisable), Socket, Straight, M16
Part Number:1117980000

Standard Unit Price: 12.78 Special price 12.78
Shipping Days: 16 Days

Circular connectors for the individual assembly of conductors. Space-saving design.

The spec of 1117980000

  • Applicable pin/contact
    [Female (socket)] Female (socket)
  • Number of Poles
    5
  • Wire connection method
    [Other] Other
  • Connector Shape
    Straight
  • Cable diameter(mm)
    6 - 8
  • Type of connection socket for actuators and sensors
    Other
  • Screened
    No
  • Core cross section
    0.75
  • Material housing
    Plastic

This page is Round Plug (Field Customisable), Socket, Straight, M16, part number 1117980000.
You can find the detail information about specifications and dimensions on part number 1117980000.

Variation of this product

Part Number
1117960000
1118000000
1304400000
1304450000
1321690000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Poles Core cross section

12.02 €

1 16 Days 40.75

11.74 €

1 16 Days Other0.75

12.02 €

1 16 Days Other0.25

15.08 €

1 51 Days 80.25

11.63 €

1 58 Days Other0.75

Tech Support