Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width (mm) | Rated control supply voltage Us at AC 50HZ | Rated control supply voltage Us at AC 60HZ | Rated control supply voltage Us at DC | Number of contacts as change-over contact | With forced-guided contacts | Complete with socket | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 21.5 | - | - | 104.5 - 121 | 1 | 1 | - | |||
- | 1 | Quote | 21.5 | - | - | 209 - 242 | 1 | 1 | No | |||
- | 1 | Quote | 21.5 | - | - | 11.4 - 13.2 | 2 | 2 | No | |||
- | 1 | Quote | 21.5 | - | - | 104.5 - 121 | 2 | 2 | - | |||
- | 1 | Quote | 21.5 | - | - | 209 - 242 | 2 | 2 | No | |||
- | 1 | Quote | 31.5 | - | - | 11.4 - 14.4 | 3 | 3 | No | |||
- | 1 | Quote | 31.5 | - | - | 22.8 - 28.8 | 3 | 3 | No | |||
- | 1 | Quote | 31.5 | - | - | 45.6 - 57.6 | 3 | 3 | No | |||
- | 1 | Quote | 31.5 | - | - | 104.5 - 132 | 3 | 3 | - | |||
- | 1 | Quote | 41.5 | - | - | 11.4 - 16.8 | 4 | 4 | No | |||
- | 1 | Quote | 41.5 | - | - | 22.8 - 33.6 | 4 | 4 | No | |||
- | 1 | Quote | 41.5 | - | - | 45.6 - 67.2 | 4 | 4 | No | |||
- | 1 | Quote | 41.5 | - | - | 104.5 - 154 | 4 | 4 | - | |||
- | 1 | Quote | 41.5 | - | - | 209 - 308 | 4 | 4 | No | |||
- | 1 | Quote | 21.5 | 109.25 - 126.5 | 109.25 - 126.5 | - | 1 | 1 | No | |||
- | 1 | Quote | 21.5 | 218.5 - 253 | 218.5 - 253 | - | 1 | 1 | No | |||
- | 1 | Quote | 21.5 | 22.8 - 26.4 | 22.8 - 26.4 | - | 2 | 2 | No | |||
- | 1 | Quote | 21.5 | 218.5 - 253 | 218.5 - 253 | - | 2 | 2 | No | |||
- | 1 | Quote | 31.5 | 22.8 - 28.8 | 22.8 - 28.8 | - | 3 | 3 | No | |||
- | 1 | Quote | 31.5 | 109.25 - 138 | 109.25 - 138 | - | 3 | 3 | No | |||
- | 1 | Quote | 31.5 | 218.5 - 276 | 218.5 - 276 | - | 3 | 3 | No | |||
- | 1 | Quote | 41.5 | 22.8 - 30 | 22.8 - 30 | - | 4 | 4 | No | |||
- | 1 | Quote | 41.5 | 109.25 - 143.75 | 109.25 - 143.75 | - | 4 | 4 | No | |||
- | 1 | Quote | 41.5 | 218.5 - 287.5 | 218.5 - 287.5 | - | 4 | 4 | No |
Loading...
Terminal shape | Flat plug-in connection | Dimension height(mm) | 28 | Dimension depth(mm) | 36 |
---|---|---|---|---|---|
With detachable clamps | No | Drive, polarization | Polarity free | Drive, switching attitude | Mono stable |
Number of contacts as normally closed contact | 0 | Number of contacts as normally open contact | 0 | Type of switch contact | Simple contact |
Degree of protection (IP) | IP20 |
Configure
Basic Attributes
Dimension width(mm)
Rated control supply voltage Us at AC 50HZ
Rated control supply voltage Us at AC 60HZ
Rated control supply voltage Us at DC
Number of contacts as change-over contact
With forced-guided contacts
Complete with socket
Optional Attributes