Relay Module

Click on this image to zoom in.

Click on this image to zoom in.

Relay Module

Standard Unit Price:
12.40
Shipping Days:
9 Days

Assembly of plug-in relay and plug-in socket. Control circuit and load circuit are electrically isolated.

Basic Specifications

  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
Part Number
Terminal shape

Refine by

  • Other
  • [Other]Plug-in connection
  • [Other]Screw connection
  • [Other]Spring clamp connection
  • Clear
Dimension height(mm)

Refine by

  • 34
  • 73.5
  • 77
  • 77.6
  • 87
  • 89.6
  • 90.5
  • 98
  • 98.1
  • 101
  • Clear
Dimension width(mm)

Refine by

  • 6.4
  • 12.8
  • 15.6
  • 15.8
  • 16
  • 27
  • 27.2
  • 28
  • 50.5
  • 75
  • 145
  • 285
  • Clear
Dimension depth(mm)

Refine by

  • 55
  • 58.1
  • 61.5
  • 61.6
  • 63.8
  • 71.6
  • 76
  • 78.3
  • 79
  • 87.8
  • Clear
Rated control supply voltage Us at AC 50HZ

Refine by

  • 21.6 - 26.4
  • 21.6 - 253
  • 43.2 - 52.8
  • 54 - 66
  • 103.5 - 126.5
  • 108 - 132
  • 207 - 253
  • 218.5 - 241.5
  • 342 - 418
  • Clear
Rated control supply voltage Us at AC 60HZ

Refine by

  • 21.6 - 26.4
  • 21.6 - 253
  • 43.2 - 52.8
  • 54 - 66
  • 103.5 - 126.5
  • 108 - 132
  • 207 - 253
  • 218.5 - 241.5
  • 342 - 418
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
[Other] Spring clamp connection
90.5
12.8
87.8
108 - 132
108 - 132
79 Days
24.72

1123920000
Part Number : 1123920000
Shipping Days 79 Days
Standard Unit Price 24.72

Specificationtitle

  • Terminal shape
    [Other] Spring clamp connection
  • Dimension height(mm)
    90.5
  • Dimension width(mm)
    12.8
  • Dimension depth(mm)
    87.8
  • Rated control supply voltage Us at AC 50HZ
    108 - 132
  • Rated control supply voltage Us at AC 60HZ
    108 - 132
  • Rated control supply voltage Us at DC
    -
  • With detachable clamps
    No
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    2
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
[Other] Spring clamp connection
90.5
12.8
87.8
218.5 - 241.5
218.5 - 241.5
79 Days
24.72

1123930000
Part Number : 1123930000
Shipping Days 79 Days
Standard Unit Price 24.72

Specificationtitle

  • Terminal shape
    [Other] Spring clamp connection
  • Dimension height(mm)
    90.5
  • Dimension width(mm)
    12.8
  • Dimension depth(mm)
    87.8
  • Rated control supply voltage Us at AC 50HZ
    218.5 - 241.5
  • Rated control supply voltage Us at AC 60HZ
    218.5 - 241.5
  • Rated control supply voltage Us at DC
    -
  • With detachable clamps
    No
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    2
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
[Other] Spring clamp connection
90.5
12.8
87.8
21.6 - 253
21.6 - 253
79 Days
32.65

1123940000
Part Number : 1123940000
Shipping Days 79 Days
Standard Unit Price 32.65

Specificationtitle

  • Terminal shape
    [Other] Spring clamp connection
  • Dimension height(mm)
    90.5
  • Dimension width(mm)
    12.8
  • Dimension depth(mm)
    87.8
  • Rated control supply voltage Us at AC 50HZ
    21.6 - 253
  • Rated control supply voltage Us at AC 60HZ
    21.6 - 253
  • Rated control supply voltage Us at DC
    21.6 - 253
  • With detachable clamps
    No
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    2
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
[Other] Screw connection
77
15.8
61.5
-
-
12 Days
16.87

1137810000
Part Number : 1137810000
Shipping Days 12 Days
Standard Unit Price 16.87

Specificationtitle

  • Terminal shape
    [Other] Screw connection
  • Dimension height(mm)
    77
  • Dimension width(mm)
    15.8
  • Dimension depth(mm)
    61.5
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    22.8 - 38.4
  • With detachable clamps
    No
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    2
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
[Other] Screw connection
87
75
76
-
-
47 Days
184.58

1173461001
Part Number : 1173461001
Shipping Days 47 Days
Standard Unit Price 184.58

Specificationtitle

  • Terminal shape
    [Other] Screw connection
  • Dimension height(mm)
    87
  • Dimension width(mm)
    75
  • Dimension depth(mm)
    76
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    -
  • With detachable clamps
    No
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    4
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
[Other] Screw connection
87
145
76
-
-
47 Days
331.37

1173561001
Part Number : 1173561001
Shipping Days 47 Days
Standard Unit Price 331.37

Specificationtitle

  • Terminal shape
    [Other] Screw connection
  • Dimension height(mm)
    87
  • Dimension width(mm)
    145
  • Dimension depth(mm)
    76
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    -
  • With detachable clamps
    No
  • Voltage type for actuating
    AC/DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    8
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
[Other] Plug-in connection
98
15.8
58.1
-
-
12 Days
20.48

1180240000
Part Number : 1180240000
Shipping Days 12 Days
Standard Unit Price 20.48

Specificationtitle

  • Terminal shape
    [Other] Plug-in connection
  • Dimension height(mm)
    98
  • Dimension width(mm)
    15.8
  • Dimension depth(mm)
    58.1
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    22.8 - 38.4
  • With detachable clamps
    No
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    2
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
[Other] Spring clamp connection
98.1
16
63.8
-
-
9 Days
35.75

1218390000
Part Number : 1218390000
Shipping Days 9 Days
Standard Unit Price 35.75

Specificationtitle

  • Terminal shape
    [Other] Spring clamp connection
  • Dimension height(mm)
    98.1
  • Dimension width(mm)
    16
  • Dimension depth(mm)
    63.8
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    22.8 - 38.4
  • With detachable clamps
    No
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    2
  • With forced-guided contacts
    Yes
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
[Other] Screw connection
77.6
15.6
61.6
-
-
9 Days
35.75

1218410000
Part Number : 1218410000
Shipping Days 9 Days
Standard Unit Price 35.75

Specificationtitle

  • Terminal shape
    [Other] Screw connection
  • Dimension height(mm)
    77.6
  • Dimension width(mm)
    15.6
  • Dimension depth(mm)
    61.6
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    22.8 - 38.4
  • With detachable clamps
    No
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    2
  • With forced-guided contacts
    Yes
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
-
34
50.5
55
21.6 - 26.4
21.6 - 26.4
79 Days
24.55

1219090000
Part Number : 1219090000
Shipping Days 79 Days
Standard Unit Price 24.55

Specificationtitle

  • Terminal shape
    -
  • Dimension height(mm)
    34
  • Dimension width(mm)
    50.5
  • Dimension depth(mm)
    55
  • Rated control supply voltage Us at AC 50HZ
    21.6 - 26.4
  • Rated control supply voltage Us at AC 60HZ
    21.6 - 26.4
  • Rated control supply voltage Us at DC
    -
  • With detachable clamps
    No
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    1
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    No
  • Type of switch contact
    Double contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP10
-
34
50.5
55
43.2 - 52.8
43.2 - 52.8
79 Days
24.55

1219120000
Part Number : 1219120000
Shipping Days 79 Days
Standard Unit Price 24.55

Specificationtitle

  • Terminal shape
    -
  • Dimension height(mm)
    34
  • Dimension width(mm)
    50.5
  • Dimension depth(mm)
    55
  • Rated control supply voltage Us at AC 50HZ
    43.2 - 52.8
  • Rated control supply voltage Us at AC 60HZ
    43.2 - 52.8
  • Rated control supply voltage Us at DC
    -
  • With detachable clamps
    No
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    1
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    No
  • Type of switch contact
    Double contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP10
-
34
50.5
55
103.5 - 126.5
103.5 - 126.5
92 Days
25.74

1219130000
Part Number : 1219130000
Shipping Days 92 Days
Standard Unit Price 25.74

Specificationtitle

  • Terminal shape
    -
  • Dimension height(mm)
    34
  • Dimension width(mm)
    50.5
  • Dimension depth(mm)
    55
  • Rated control supply voltage Us at AC 50HZ
    103.5 - 126.5
  • Rated control supply voltage Us at AC 60HZ
    103.5 - 126.5
  • Rated control supply voltage Us at DC
    -
  • With detachable clamps
    No
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    1
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    No
  • Type of switch contact
    Double contact
  • Complete with socket
    -
  • Degree of protection (IP)
    IP10
-
34
50.5
55
207 - 253
207 - 253
92 Days
25.74

1219140000
Part Number : 1219140000
Shipping Days 92 Days
Standard Unit Price 25.74

Specificationtitle

  • Terminal shape
    -
  • Dimension height(mm)
    34
  • Dimension width(mm)
    50.5
  • Dimension depth(mm)
    55
  • Rated control supply voltage Us at AC 50HZ
    207 - 253
  • Rated control supply voltage Us at AC 60HZ
    207 - 253
  • Rated control supply voltage Us at DC
    -
  • With detachable clamps
    No
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    1
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    No
  • Type of switch contact
    Double contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP10
-
34
50.5
55
342 - 418
342 - 418
92 Days
30.37

1219150000
Part Number : 1219150000
Shipping Days 92 Days
Standard Unit Price 30.37

Specificationtitle

  • Terminal shape
    -
  • Dimension height(mm)
    34
  • Dimension width(mm)
    50.5
  • Dimension depth(mm)
    55
  • Rated control supply voltage Us at AC 50HZ
    342 - 418
  • Rated control supply voltage Us at AC 60HZ
    342 - 418
  • Rated control supply voltage Us at DC
    -
  • With detachable clamps
    No
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    1
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    No
  • Type of switch contact
    Double contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP10
-
34
50.5
55
21.6 - 26.4
21.6 - 26.4
92 Days
31.66

1219160000
Part Number : 1219160000
Shipping Days 92 Days
Standard Unit Price 31.66

Specificationtitle

  • Terminal shape
    -
  • Dimension height(mm)
    34
  • Dimension width(mm)
    50.5
  • Dimension depth(mm)
    55
  • Rated control supply voltage Us at AC 50HZ
    21.6 - 26.4
  • Rated control supply voltage Us at AC 60HZ
    21.6 - 26.4
  • Rated control supply voltage Us at DC
    -
  • With detachable clamps
    No
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    2
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    No
  • Type of switch contact
    Double contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP10
-
34
50.5
55
43.2 - 52.8
43.2 - 52.8
79 Days
31.66

1219170000
Part Number : 1219170000
Shipping Days 79 Days
Standard Unit Price 31.66

Specificationtitle

  • Terminal shape
    -
  • Dimension height(mm)
    34
  • Dimension width(mm)
    50.5
  • Dimension depth(mm)
    55
  • Rated control supply voltage Us at AC 50HZ
    43.2 - 52.8
  • Rated control supply voltage Us at AC 60HZ
    43.2 - 52.8
  • Rated control supply voltage Us at DC
    -
  • With detachable clamps
    No
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    2
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    No
  • Type of switch contact
    Double contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP10
-
34
50.5
55
103.5 - 126.5
103.5 - 126.5
92 Days
34.46

1219180000
Part Number : 1219180000
Shipping Days 92 Days
Standard Unit Price 34.46

Specificationtitle

  • Terminal shape
    -
  • Dimension height(mm)
    34
  • Dimension width(mm)
    50.5
  • Dimension depth(mm)
    55
  • Rated control supply voltage Us at AC 50HZ
    103.5 - 126.5
  • Rated control supply voltage Us at AC 60HZ
    103.5 - 126.5
  • Rated control supply voltage Us at DC
    -
  • With detachable clamps
    No
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    2
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    No
  • Type of switch contact
    Double contact
  • Complete with socket
    -
  • Degree of protection (IP)
    IP10
-
34
50.5
55
207 - 253
207 - 253
92 Days
34.46

1219190000
Part Number : 1219190000
Shipping Days 92 Days
Standard Unit Price 34.46

Specificationtitle

  • Terminal shape
    -
  • Dimension height(mm)
    34
  • Dimension width(mm)
    50.5
  • Dimension depth(mm)
    55
  • Rated control supply voltage Us at AC 50HZ
    207 - 253
  • Rated control supply voltage Us at AC 60HZ
    207 - 253
  • Rated control supply voltage Us at DC
    -
  • With detachable clamps
    No
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    2
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    No
  • Type of switch contact
    Double contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP10
-
34
50.5
55
342 - 418
342 - 418
79 Days
37.80

1219220000
Part Number : 1219220000
Shipping Days 79 Days
Standard Unit Price 37.80

Specificationtitle

  • Terminal shape
    -
  • Dimension height(mm)
    34
  • Dimension width(mm)
    50.5
  • Dimension depth(mm)
    55
  • Rated control supply voltage Us at AC 50HZ
    342 - 418
  • Rated control supply voltage Us at AC 60HZ
    342 - 418
  • Rated control supply voltage Us at DC
    -
  • With detachable clamps
    No
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    2
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    No
  • Type of switch contact
    Double contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP10
-
34
50.5
55
-
-
79 Days
21.54

1219460000
Part Number : 1219460000
Shipping Days 79 Days
Standard Unit Price 21.54

Specificationtitle

  • Terminal shape
    -
  • Dimension height(mm)
    34
  • Dimension width(mm)
    50.5
  • Dimension depth(mm)
    55
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    5.4 - 6.6
  • With detachable clamps
    No
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    1
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    No
  • Type of switch contact
    Double contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP10
-
34
50.5
55
-
-
92 Days
21.54

1219470000
Part Number : 1219470000
Shipping Days 92 Days
Standard Unit Price 21.54

Specificationtitle

  • Terminal shape
    -
  • Dimension height(mm)
    34
  • Dimension width(mm)
    50.5
  • Dimension depth(mm)
    55
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    10.8 - 13.2
  • With detachable clamps
    No
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    1
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    No
  • Type of switch contact
    Double contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP10
-
34
50.5
55
-
-
92 Days
21.54

1219480000
Part Number : 1219480000
Shipping Days 92 Days
Standard Unit Price 21.54

Specificationtitle

  • Terminal shape
    -
  • Dimension height(mm)
    34
  • Dimension width(mm)
    50.5
  • Dimension depth(mm)
    55
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    21.6 - 26.4
  • With detachable clamps
    No
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    1
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    No
  • Type of switch contact
    Double contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP10
-
34
50.5
55
-
-
92 Days
23.69

1219490000
Part Number : 1219490000
Shipping Days 92 Days
Standard Unit Price 23.69

Specificationtitle

  • Terminal shape
    -
  • Dimension height(mm)
    34
  • Dimension width(mm)
    50.5
  • Dimension depth(mm)
    55
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    43.2 - 52.8
  • With detachable clamps
    No
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    1
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    No
  • Type of switch contact
    Double contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP10
-
34
50.5
55
-
-
79 Days
24.55

1219510000
Part Number : 1219510000
Shipping Days 79 Days
Standard Unit Price 24.55

Specificationtitle

  • Terminal shape
    -
  • Dimension height(mm)
    34
  • Dimension width(mm)
    50.5
  • Dimension depth(mm)
    55
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    99 - 121
  • With detachable clamps
    No
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    1
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    No
  • Type of switch contact
    Double contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP10
-
34
50.5
55
-
-
79 Days
30.05

1219520000
Part Number : 1219520000
Shipping Days 79 Days
Standard Unit Price 30.05

Specificationtitle

  • Terminal shape
    -
  • Dimension height(mm)
    34
  • Dimension width(mm)
    50.5
  • Dimension depth(mm)
    55
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    198 - 242
  • With detachable clamps
    No
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    1
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    No
  • Type of switch contact
    Double contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP10
-
34
50.5
55
-
-
79 Days
28.54

1219530000
Part Number : 1219530000
Shipping Days 79 Days
Standard Unit Price 28.54

Specificationtitle

  • Terminal shape
    -
  • Dimension height(mm)
    34
  • Dimension width(mm)
    50.5
  • Dimension depth(mm)
    55
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    5.4 - 6.6
  • With detachable clamps
    No
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    2
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    No
  • Type of switch contact
    Double contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP10
-
34
50.5
55
-
-
79 Days
28.54

1219540000
Part Number : 1219540000
Shipping Days 79 Days
Standard Unit Price 28.54

Specificationtitle

  • Terminal shape
    -
  • Dimension height(mm)
    34
  • Dimension width(mm)
    50.5
  • Dimension depth(mm)
    55
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    10.8 - 13.2
  • With detachable clamps
    No
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    2
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    No
  • Type of switch contact
    Double contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP10
-
34
50.5
55
-
-
92 Days
28.54

1219550000
Part Number : 1219550000
Shipping Days 92 Days
Standard Unit Price 28.54

Specificationtitle

  • Terminal shape
    -
  • Dimension height(mm)
    34
  • Dimension width(mm)
    50.5
  • Dimension depth(mm)
    55
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    21.6 - 26.4
  • With detachable clamps
    No
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    2
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    No
  • Type of switch contact
    Double contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP10
-
34
50.5
55
-
-
79 Days
31.66

1219560000
Part Number : 1219560000
Shipping Days 79 Days
Standard Unit Price 31.66

Specificationtitle

  • Terminal shape
    -
  • Dimension height(mm)
    34
  • Dimension width(mm)
    50.5
  • Dimension depth(mm)
    55
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    43.2 - 52.8
  • With detachable clamps
    No
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    2
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    No
  • Type of switch contact
    Double contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP10
-
34
50.5
55
-
-
79 Days
31.66

1219570000
Part Number : 1219570000
Shipping Days 79 Days
Standard Unit Price 31.66

Specificationtitle

  • Terminal shape
    -
  • Dimension height(mm)
    34
  • Dimension width(mm)
    50.5
  • Dimension depth(mm)
    55
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    99 - 121
  • With detachable clamps
    No
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    2
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    No
  • Type of switch contact
    Double contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP10
-
34
50.5
55
-
-
79 Days
37.80

1219580000
Part Number : 1219580000
Shipping Days 79 Days
Standard Unit Price 37.80

Specificationtitle

  • Terminal shape
    -
  • Dimension height(mm)
    34
  • Dimension width(mm)
    50.5
  • Dimension depth(mm)
    55
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    198 - 242
  • With detachable clamps
    No
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    2
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    No
  • Type of switch contact
    Double contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP10
[Other] Spring clamp connection
101
27
79
-
-
9 Days
27.52

1246790000
Part Number : 1246790000
Shipping Days 9 Days
Standard Unit Price 27.52

Specificationtitle

  • Terminal shape
    [Other] Spring clamp connection
  • Dimension height(mm)
    101
  • Dimension width(mm)
    27
  • Dimension depth(mm)
    79
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    22.8 - 31.2
  • With detachable clamps
    No
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    4
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
-
-
-
-
-
-
12 Days
21.45

1292570000
Part Number : 1292570000
Shipping Days 12 Days
Standard Unit Price 21.45

Specificationtitle

  • Terminal shape
    -
  • Dimension height(mm)
    -
  • Dimension width(mm)
    -
  • Dimension depth(mm)
    -
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    -
  • With detachable clamps
    -
  • Voltage type for actuating
    -
  • Drive, polarization
    -
  • Drive, switching attitude
    -
  • Number of contacts as normally closed contact
    -
  • Number of contacts as normally open contact
    -
  • Number of contacts as change-over contact
    -
  • With forced-guided contacts
    -
  • Type of switch contact
    -
  • Complete with socket
    -
  • Degree of protection (IP)
    -
[Other] Screw connection
89.6
6.4
87.8
-
-
79 Days
12.40

1381900000
Part Number : 1381900000
Shipping Days 79 Days
Standard Unit Price 12.40

Specificationtitle

  • Terminal shape
    [Other] Screw connection
  • Dimension height(mm)
    89.6
  • Dimension width(mm)
    6.4
  • Dimension depth(mm)
    87.8
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    19.2 - 28.8
  • With detachable clamps
    No
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    1
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
[Other] Spring clamp connection
90.5
6.4
87.8
-
-
79 Days
12.40

1391670000
Part Number : 1391670000
Shipping Days 79 Days
Standard Unit Price 12.40

Specificationtitle

  • Terminal shape
    [Other] Spring clamp connection
  • Dimension height(mm)
    90.5
  • Dimension width(mm)
    6.4
  • Dimension depth(mm)
    87.8
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    19.2 - 28.8
  • With detachable clamps
    No
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    1
  • Number of contacts as change-over contact
    0
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
[Other] Plug-in connection
98
28
78.3
-
-
12 Days
26.80

1398090000
Part Number : 1398090000
Shipping Days 12 Days
Standard Unit Price 26.80

Specificationtitle

  • Terminal shape
    [Other] Plug-in connection
  • Dimension height(mm)
    98
  • Dimension width(mm)
    28
  • Dimension depth(mm)
    78.3
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    22.8 - 31.2
  • With detachable clamps
    No
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    4
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
[Other] Plug-in connection
98
28
78.3
207 - 253
207 - 253
12 Days
27.92

1398110000
Part Number : 1398110000
Shipping Days 12 Days
Standard Unit Price 27.92

Specificationtitle

  • Terminal shape
    [Other] Plug-in connection
  • Dimension height(mm)
    98
  • Dimension width(mm)
    28
  • Dimension depth(mm)
    78.3
  • Rated control supply voltage Us at AC 50HZ
    207 - 253
  • Rated control supply voltage Us at AC 60HZ
    207 - 253
  • Rated control supply voltage Us at DC
    -
  • With detachable clamps
    No
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    4
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
[Other] Screw connection
77
27.2
78.3
-
-
9 Days
20.15

8920940000
Part Number : 8920940000
Shipping Days 9 Days
Standard Unit Price 20.15

Specificationtitle

  • Terminal shape
    [Other] Screw connection
  • Dimension height(mm)
    77
  • Dimension width(mm)
    27.2
  • Dimension depth(mm)
    78.3
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    22.8 - 26.4
  • With detachable clamps
    No
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    2
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
[Other] Screw connection
77
27.2
78.3
21.6 - 26.4
21.6 - 26.4
12 Days
21.05

8920950000
Part Number : 8920950000
Shipping Days 12 Days
Standard Unit Price 21.05

Specificationtitle

  • Terminal shape
    [Other] Screw connection
  • Dimension height(mm)
    77
  • Dimension width(mm)
    27.2
  • Dimension depth(mm)
    78.3
  • Rated control supply voltage Us at AC 50HZ
    21.6 - 26.4
  • Rated control supply voltage Us at AC 60HZ
    21.6 - 26.4
  • Rated control supply voltage Us at DC
    -
  • With detachable clamps
    No
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    2
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
[Other] Screw connection
77
27.2
78.3
103.5 - 126.5
103.5 - 126.5
12 Days
23.28

8920960000
Part Number : 8920960000
Shipping Days 12 Days
Standard Unit Price 23.28

Specificationtitle

  • Terminal shape
    [Other] Screw connection
  • Dimension height(mm)
    77
  • Dimension width(mm)
    27.2
  • Dimension depth(mm)
    78.3
  • Rated control supply voltage Us at AC 50HZ
    103.5 - 126.5
  • Rated control supply voltage Us at AC 60HZ
    103.5 - 126.5
  • Rated control supply voltage Us at DC
    -
  • With detachable clamps
    No
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    2
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
[Other] Screw connection
77
27.2
78.3
207 - 253
207 - 253
9 Days
21.60

8920970000
Part Number : 8920970000
Shipping Days 9 Days
Standard Unit Price 21.60

Specificationtitle

  • Terminal shape
    [Other] Screw connection
  • Dimension height(mm)
    77
  • Dimension width(mm)
    27.2
  • Dimension depth(mm)
    78.3
  • Rated control supply voltage Us at AC 50HZ
    207 - 253
  • Rated control supply voltage Us at AC 60HZ
    207 - 253
  • Rated control supply voltage Us at DC
    -
  • With detachable clamps
    No
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    2
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
[Other] Screw connection
73.5
27.2
71.6
-
-
9 Days
20.25

8920980000
Part Number : 8920980000
Shipping Days 9 Days
Standard Unit Price 20.25

Specificationtitle

  • Terminal shape
    [Other] Screw connection
  • Dimension height(mm)
    73.5
  • Dimension width(mm)
    27.2
  • Dimension depth(mm)
    71.6
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    22.8 - 26.4
  • With detachable clamps
    No
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    3
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
[Other] Screw connection
73.5
27.2
71.6
21.6 - 26.4
21.6 - 26.4
12 Days
22.25

8920990000
Part Number : 8920990000
Shipping Days 12 Days
Standard Unit Price 22.25

Specificationtitle

  • Terminal shape
    [Other] Screw connection
  • Dimension height(mm)
    73.5
  • Dimension width(mm)
    27.2
  • Dimension depth(mm)
    71.6
  • Rated control supply voltage Us at AC 50HZ
    21.6 - 26.4
  • Rated control supply voltage Us at AC 60HZ
    21.6 - 26.4
  • Rated control supply voltage Us at DC
    -
  • With detachable clamps
    No
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    3
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
[Other] Screw connection
73.5
27.2
71.6
103.5 - 126.5
103.5 - 126.5
12 Days
24.25

8921010000
Part Number : 8921010000
Shipping Days 12 Days
Standard Unit Price 24.25

Specificationtitle

  • Terminal shape
    [Other] Screw connection
  • Dimension height(mm)
    73.5
  • Dimension width(mm)
    27.2
  • Dimension depth(mm)
    71.6
  • Rated control supply voltage Us at AC 50HZ
    103.5 - 126.5
  • Rated control supply voltage Us at AC 60HZ
    103.5 - 126.5
  • Rated control supply voltage Us at DC
    -
  • With detachable clamps
    No
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    3
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
[Other] Screw connection
73.5
27.2
71.6
207 - 253
207 - 253
12 Days
22.80

8921020000
Part Number : 8921020000
Shipping Days 12 Days
Standard Unit Price 22.80

Specificationtitle

  • Terminal shape
    [Other] Screw connection
  • Dimension height(mm)
    73.5
  • Dimension width(mm)
    27.2
  • Dimension depth(mm)
    71.6
  • Rated control supply voltage Us at AC 50HZ
    207 - 253
  • Rated control supply voltage Us at AC 60HZ
    207 - 253
  • Rated control supply voltage Us at DC
    -
  • With detachable clamps
    No
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    3
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
[Other] Screw connection
77
27.2
78.3
-
-
9 Days
20.72

8921030000
Part Number : 8921030000
Shipping Days 9 Days
Standard Unit Price 20.72

Specificationtitle

  • Terminal shape
    [Other] Screw connection
  • Dimension height(mm)
    77
  • Dimension width(mm)
    27.2
  • Dimension depth(mm)
    78.3
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    22.8 - 31.2
  • With detachable clamps
    No
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    4
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
[Other] Screw connection
77
27.2
78.3
21.6 - 26.4
21.6 - 26.4
9 Days
22.48

8921040000
Part Number : 8921040000
Shipping Days 9 Days
Standard Unit Price 22.48

Specificationtitle

  • Terminal shape
    [Other] Screw connection
  • Dimension height(mm)
    77
  • Dimension width(mm)
    27.2
  • Dimension depth(mm)
    78.3
  • Rated control supply voltage Us at AC 50HZ
    21.6 - 26.4
  • Rated control supply voltage Us at AC 60HZ
    21.6 - 26.4
  • Rated control supply voltage Us at DC
    -
  • With detachable clamps
    No
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    4
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
[Other] Screw connection
77
27.2
78.3
103.5 - 126.5
103.5 - 126.5
9 Days
21.35

8921050000
Part Number : 8921050000
Shipping Days 9 Days
Standard Unit Price 21.35

Specificationtitle

  • Terminal shape
    [Other] Screw connection
  • Dimension height(mm)
    77
  • Dimension width(mm)
    27.2
  • Dimension depth(mm)
    78.3
  • Rated control supply voltage Us at AC 50HZ
    103.5 - 126.5
  • Rated control supply voltage Us at AC 60HZ
    103.5 - 126.5
  • Rated control supply voltage Us at DC
    -
  • With detachable clamps
    No
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    4
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
[Other] Screw connection
77
27.2
78.3
207 - 253
207 - 253
9 Days
21.45

8921060000
Part Number : 8921060000
Shipping Days 9 Days
Standard Unit Price 21.45

Specificationtitle

  • Terminal shape
    [Other] Screw connection
  • Dimension height(mm)
    77
  • Dimension width(mm)
    27.2
  • Dimension depth(mm)
    78.3
  • Rated control supply voltage Us at AC 50HZ
    207 - 253
  • Rated control supply voltage Us at AC 60HZ
    207 - 253
  • Rated control supply voltage Us at DC
    -
  • With detachable clamps
    No
  • Voltage type for actuating
    AC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    4
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20
[Other] Plug-in connection
98
28
78.3
-
-
12 Days
21.45

8921080000
Part Number : 8921080000
Shipping Days 12 Days
Standard Unit Price 21.45

Specificationtitle

  • Terminal shape
    [Other] Plug-in connection
  • Dimension height(mm)
    98
  • Dimension width(mm)
    28
  • Dimension depth(mm)
    78.3
  • Rated control supply voltage Us at AC 50HZ
    -
  • Rated control supply voltage Us at AC 60HZ
    -
  • Rated control supply voltage Us at DC
    22.8 - 26.4
  • With detachable clamps
    No
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarized
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    2
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    Yes
  • Degree of protection (IP)
    IP20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. << Previous
  2. 1
  3. 2
  4. 3
  5. 4
  6. Next >>

Tech Support