Mounting Plate (Housing), Sheet Steel, Galvanised, Silver

Click on this image to zoom in.

Click on this image to zoom in.

Mounting Plate (Housing), Sheet Steel, Galvanised, Silver

Standard Unit Price:
9.45
Shipping Days:
12 Days

Mounting plate for mounting terminal rails or electrical equipment in a housing.

Basic Specifications

Part Number
Dimensions, Width(mm)

Refine by

  • 69
  • 91
  • 99
  • 109
  • 145
  • 179
  • 199
  • 207
  • 238
  • 239
  • 245
  • 289
  • 321
  • 345
  • 383
  • 384
  • 389
  • 419
  • 447
  • 545
  • 549
  • 583
  • 680
  • Clear
Dimension height(mm)

Refine by

  • 64
  • 107
  • 143
  • 174
  • 205
  • 233
  • 234
  • 251
  • 295
  • 345
  • 389
  • 403
  • 425
  • 495
  • 565
  • 707
  • 859
  • 926
  • Clear
Surface protection

Refine by

  • Untreated
  • Zinc coated
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
91
174
Zinc coated
12 Days
32.65

1193930000
Part Number : 1193930000
Shipping Days 12 Days
Standard Unit Price 32.65

Specificationtitle

  • Dimensions, Width(mm)
    91
  • Dimension height(mm)
    174
  • Material
    Steel
  • Surface protection
    Zinc coated
199
205
Zinc coated
13 Days
35.28

1193950000
Part Number : 1193950000
Shipping Days 13 Days
Standard Unit Price 35.28

Specificationtitle

  • Dimensions, Width(mm)
    199
  • Dimension height(mm)
    205
  • Material
    Steel
  • Surface protection
    Zinc coated
245
251
Zinc coated
12 Days
37.45

1193960000
Part Number : 1193960000
Shipping Days 12 Days
Standard Unit Price 37.45

Specificationtitle

  • Dimensions, Width(mm)
    245
  • Dimension height(mm)
    251
  • Material
    Steel
  • Surface protection
    Zinc coated
199
295
Zinc coated
12 Days
38.72

1193970000
Part Number : 1193970000
Shipping Days 12 Days
Standard Unit Price 38.72

Specificationtitle

  • Dimensions, Width(mm)
    199
  • Dimension height(mm)
    295
  • Material
    Steel
  • Surface protection
    Zinc coated
239
345
Zinc coated
12 Days
57.92

1193980000
Part Number : 1193980000
Shipping Days 12 Days
Standard Unit Price 57.92

Specificationtitle

  • Dimensions, Width(mm)
    239
  • Dimension height(mm)
    345
  • Material
    Steel
  • Surface protection
    Zinc coated
321
403
Zinc coated
16 Days
68.72

1193990000
Part Number : 1193990000
Shipping Days 16 Days
Standard Unit Price 68.72

Specificationtitle

  • Dimensions, Width(mm)
    321
  • Dimension height(mm)
    403
  • Material
    Steel
  • Surface protection
    Zinc coated
419
425
Zinc coated
12 Days
71.28

1194000000
Part Number : 1194000000
Shipping Days 12 Days
Standard Unit Price 71.28

Specificationtitle

  • Dimensions, Width(mm)
    419
  • Dimension height(mm)
    425
  • Material
    Steel
  • Surface protection
    Zinc coated
289
495
Zinc coated
12 Days
73.12

1194010000
Part Number : 1194010000
Shipping Days 12 Days
Standard Unit Price 73.12

Specificationtitle

  • Dimensions, Width(mm)
    289
  • Dimension height(mm)
    495
  • Material
    Steel
  • Surface protection
    Zinc coated
389
565
Zinc coated
17 Days
139.85

1194020000
Part Number : 1194020000
Shipping Days 17 Days
Standard Unit Price 139.85

Specificationtitle

  • Dimensions, Width(mm)
    389
  • Dimension height(mm)
    565
  • Material
    Steel
  • Surface protection
    Zinc coated
447
707
Zinc coated
16 Days
160.15

1194030000
Part Number : 1194030000
Shipping Days 16 Days
Standard Unit Price 160.15

Specificationtitle

  • Dimensions, Width(mm)
    447
  • Dimension height(mm)
    707
  • Material
    Steel
  • Surface protection
    Zinc coated
549
859
Zinc coated
16 Days
242.08

1194040000
Part Number : 1194040000
Shipping Days 16 Days
Standard Unit Price 242.08

Specificationtitle

  • Dimensions, Width(mm)
    549
  • Dimension height(mm)
    859
  • Material
    Steel
  • Surface protection
    Zinc coated
680
926
Zinc coated
12 Days
266.25

1194050000
Part Number : 1194050000
Shipping Days 12 Days
Standard Unit Price 266.25

Specificationtitle

  • Dimensions, Width(mm)
    680
  • Dimension height(mm)
    926
  • Material
    Steel
  • Surface protection
    Zinc coated
69
64
Zinc coated
17 Days
9.45

9510570000
Part Number : 9510570000
Shipping Days 17 Days
Standard Unit Price 9.45

Specificationtitle

  • Dimensions, Width(mm)
    69
  • Dimension height(mm)
    64
  • Material
    Steel
  • Surface protection
    Zinc coated
99
64
Untreated
12 Days
9.75

9510580000
Part Number : 9510580000
Shipping Days 12 Days
Standard Unit Price 9.75

Specificationtitle

  • Dimensions, Width(mm)
    99
  • Dimension height(mm)
    64
  • Material
    Steel
  • Surface protection
    Untreated
109
107
Untreated
16 Days
10.25

9510590000
Part Number : 9510590000
Shipping Days 16 Days
Standard Unit Price 10.25

Specificationtitle

  • Dimensions, Width(mm)
    109
  • Dimension height(mm)
    107
  • Material
    Steel
  • Surface protection
    Untreated
207
107
Untreated
13 Days
12.25

9510600000
Part Number : 9510600000
Shipping Days 13 Days
Standard Unit Price 12.25

Specificationtitle

  • Dimensions, Width(mm)
    207
  • Dimension height(mm)
    107
  • Material
    Steel
  • Surface protection
    Untreated
145
143
Untreated
12 Days
11.28

9510610000
Part Number : 9510610000
Shipping Days 12 Days
Standard Unit Price 11.28

Specificationtitle

  • Dimensions, Width(mm)
    145
  • Dimension height(mm)
    143
  • Material
    Steel
  • Surface protection
    Untreated
245
143
Untreated
12 Days
18.80

9510620000
Part Number : 9510620000
Shipping Days 12 Days
Standard Unit Price 18.80

Specificationtitle

  • Dimensions, Width(mm)
    245
  • Dimension height(mm)
    143
  • Material
    Steel
  • Surface protection
    Untreated
345
143
Untreated
12 Days
21.52

9510630000
Part Number : 9510630000
Shipping Days 12 Days
Standard Unit Price 21.52

Specificationtitle

  • Dimensions, Width(mm)
    345
  • Dimension height(mm)
    143
  • Material
    Steel
  • Surface protection
    Untreated
238
233
Untreated
16 Days
18.32

9510640000
Part Number : 9510640000
Shipping Days 16 Days
Standard Unit Price 18.32

Specificationtitle

  • Dimensions, Width(mm)
    238
  • Dimension height(mm)
    233
  • Material
    Steel
  • Surface protection
    Untreated
384
234
Untreated
12 Days
29.20

9510650000
Part Number : 9510650000
Shipping Days 12 Days
Standard Unit Price 29.20

Specificationtitle

  • Dimensions, Width(mm)
    384
  • Dimension height(mm)
    234
  • Material
    Steel
  • Surface protection
    Untreated
583
233
Untreated
16 Days
26.32

9510660000
Part Number : 9510660000
Shipping Days 16 Days
Standard Unit Price 26.32

Specificationtitle

  • Dimensions, Width(mm)
    583
  • Dimension height(mm)
    233
  • Material
    Steel
  • Surface protection
    Untreated
383
389
Untreated
13 Days
48.48

9510670000
Part Number : 9510670000
Shipping Days 13 Days
Standard Unit Price 48.48

Specificationtitle

  • Dimensions, Width(mm)
    383
  • Dimension height(mm)
    389
  • Material
    Steel
  • Surface protection
    Untreated
179
64
Untreated
12 Days
10.32

9510690000
Part Number : 9510690000
Shipping Days 12 Days
Standard Unit Price 10.32

Specificationtitle

  • Dimensions, Width(mm)
    179
  • Dimension height(mm)
    64
  • Material
    Steel
  • Surface protection
    Untreated
545
143
Untreated
12 Days
43.20

9510710000
Part Number : 9510710000
Shipping Days 12 Days
Standard Unit Price 43.20

Specificationtitle

  • Dimensions, Width(mm)
    545
  • Dimension height(mm)
    143
  • Material
    Steel
  • Surface protection
    Untreated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support