Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1305980000 |
1305990000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimensions, Width (mm) | |
---|---|---|---|---|---|---|
219.12 € | 1 | 4 Days | 255 | |||
252.00 € | 1 | 4 Days | 400 |
Loading...
Dimension height(mm) | 250 | Dimension depth D(mm) | 160.5 | Material | Plastic |
---|---|---|---|---|---|
Type of surface | Untreated | Colour | Other | RAL-number | 7001 |
Mounting plate depth-adjustable | No | Pole fastening | No | Tackable | No |
Suitable for metrical mounting | No | Pitched roof | No | Impact strength | IK08 |
With glazed door | No | With ventilation door | No | With backside door | No |