Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Poles | |
---|---|---|---|---|---|---|
9.92 € | 1 | 20 Days | 6 | |||
13.65 € | 1 | 4 Days | 6 | |||
14.02 € | 1 | 4 Days | 6 | |||
11.15 € | 1 | 20 Days | 7 | |||
15.65 € | 1 | 4 Days | 7 | |||
16.51 € | 1 | 72 Days | 7 | |||
14.69 € | 1 | 4 Days | 12 | |||
12.58 € | 1 | 4 Days | 12 | |||
21.17 € | 1 | 4 Days | 7 | |||
17.17 € | 1 | 4 Days | 16 | |||
24.80 € | 1 | 4 Days | 16 | |||
26.23 € | 1 | 20 Days | 16 | |||
18.51 € | 1 | 20 Days | 17 | |||
28.05 € | 1 | 4 Days | 17 | |||
27.75 € | 1 | 4 Days | 17 | |||
23.37 € | 1 | 4 Days | 19 | |||
23.08 € | 1 | 4 Days | 19 | |||
18.98 € | 1 | 4 Days | 19 | |||
24.89 € | 1 | 4 Days | 19 | |||
28.71 € | 1 | 4 Days | 9 | |||
11.54 € | 1 | 20 Days | 9 | |||
16.40 € | 1 | 4 Days | 9 | |||
16.98 € | 1 | 4 Days | 9 | |||
14.31 € | 1 | 4 Days | 12 | |||
12.78 € | 1 | 20 Days | 12 | |||
20.32 € | 1 | 4 Days | 12 | |||
21.46 € | 1 | 4 Days | 12 | |||
18.12 € | 1 | 20 Days | 17 | |||
27.00 € | 1 | 20 Days | 17 | |||
28.05 € | 1 | 20 Days | 17 | |||
16.40 € | 1 | 4 Days | 9 | |||
17.08 € | 1 | 4 Days | 9 |
Loading...
Shape | Round | Modular version | No | Material connector of connector insert | Thermoplastic |
---|---|---|---|---|---|
Type of electric connection | Soldering connection | Material of contact surface | Gold | Material contact | Copper |