2 mm safety test lead 100 cm

2 mm safety test lead 100 cm

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Highly flexible, with PVC insulation, mounted on both sides with stackable Ø 2 mm lamellar plug with rigid insulating sleeve.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65.9179-10024

Part Number
65.9179-10024
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.99 €

1 Available 60 Days

Loading...

  1. 1

Basic information

Rated values 600 V, CAT II, 10 A Diameter of plug system 2 mm Test accessory acc. To IEC EN 61010-031
Lead length 100 Lead lengths 30 cm; 60 cm; 100 cm Lead insulation PVC
Surface treatment electrical contact Au

This page is 2 mm safety test lead 100 cm, part number 65.9179-10024.
You can find the detail information about specifications and dimensions on part number 65.9179-10024.

Tech Support