Shunt release (NZM1-XA24AC/DC)

Shunt release NZM1-XA24AC/DC

Product Details:

Manufacturer part number: NZM1-XA24AC/DC

Brand: EATON

Price: 114.09

Delivery time: 3 Days


Technical Data:

Rated control supply voltage Us at AC 50HZ: 24|24 V

Rated control supply voltage Us at AC 60HZ: 24|24 V

Rated control supply voltage Us at DC: 12|24 V


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZM1-XA24AC/DC

Part Number
NZM1-XA24AC/DC
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)

114.09 €

1 3 Days 24|2424|2412|24

Loading...

  1. 1

Basic information

Suitable for off-load switch true Suitable for overload relay false Type of electric connection Screw connection
Suitable for motor safety switch false Suitable for power circuit breaker true Voltage type for actuating AC/DC
Number of contacts as normally closed contact 0 Number of contacts as normally open contact 0 Number of contacts as change-over contact 0
End value adjustment range undelayed short-circuit release(A) 0 Initial value of the undelayed short-circuit release - setting range(A) 0

This page is Shunt release, part number NZM1-XA24AC/DC.
You can find the detail information about specifications and dimensions on part number NZM1-XA24AC/DC.

Variation of this product

Part Number
NZM1-XA110-130AC/DC
NZM1-XA12AC/DC
NZM1-XA208-250AC/DC
NZM1-XA380-440AC/DC
NZM1-XA480-525AC/DC
NZM1-XA48AC/DC
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)

114.09 €

1 3 Days 110|130110|130110|130

114.09 €

1 33 Days 12|1212|1212|12

114.09 €

1 3 Days 208|250208|250208|250

114.09 €

1 3 Days 380|440380|440380|440

108.41 €

1 33 Days 480|525480|52524|525

114.09 €

1 28 Days 48|4848|4848|48

Tech Support