Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GT28914FN50
Outside diameter(mm) | 5.4 | Insulation (material) | PVC | Nominal voltage (details)(V) | 300 |
---|---|---|---|---|---|
No. of leads (part 1)(x) | 6 | Min. temperature range (fixed installation)(°C) | -30 | Max. temperature range (fixed installation)(°C) | +80 |
Min. temperature range (flexible installation)(°C) | -30 | Max. temperature range (flexible installation)(°C) | +80 | Cable features | Flame-retardant |
Colour | Black |
This page is SIMATIC RF, MV plug-in cable, part number 6GT28914FN50.
You can find the detail information about specifications and dimensions on part number 6GT28914FN50.