Jumper plug (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8WH90206BE10

Part Number
8WH90206BE10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.05 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product type Jumper Operating current(A) 24 Number of pins 4
Compatible with (details) Terminals with 5.2 mm width.

This page is Jumper plug, part number 8WH90206BE10.
You can find the detail information about specifications and dimensions on part number 8WH90206BE10.

Tech Support