Twin pushbutton (3SU10003AB610AA0)

Twin pushbutton 3SU10003AB610AA0

Click on this image to zoom in.

Click on this image to zoom in.

  • Twin pushbutton 3SU10003AB610AA0
  • Twin pushbutton 3SU10003AB610AA0
  • Twin pushbutton 3SU10003AB610AA0
  • Twin pushbutton 3SU10003AB610AA0
  • Volume Discount

Product Details:

Manufacturer part number: 3SU10003AB610AA0

Brand: SIEMENS

Price: 17.99

Delivery time: 12 Days


Technical Data:

Casing/button colour: Other

Product size (height): 57.7 mm

Product size (width): 29.8 mm

Casing/button colour: White, Black

Recess depth: 25.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SU10003AB610AA0

Part Number
3SU10003AB610AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Casing/button colour Product size (height)
(mm)
Product size (width)
(mm)
Casing/button colour Recess depth
(mm)
Material

17.99 €

1 Available 12 Days Other57.729.8White, Black25.7Plastic

Loading...

  1. 1

Basic information

Shape Oval Recess diameter 22.3 Durability 2000000
Recess length(mm) 57.9 Recess width(mm) 29.9 IP rating IP66, IP67, IP69/IP69K
Min. temperature(°C) -25 Max. temperature(°C) +70 Lighting type None
Type (misc.) Activation/message element

This page is Twin pushbutton, part number 3SU10003AB610AA0.
You can find the detail information about specifications and dimensions on part number 3SU10003AB610AA0.

Variation of this product

Part Number
3SU10003AB420AK0
3SU10003AB660AA0
3SU10003AB660AM0
3SU10003AB660AN0
3SU10003BB420AA0
3SU10503AB110AQ0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Casing/button colour Product size (height)
(mm)
Product size (width)
(mm)
Casing/button colour Recess depth
(mm)
Material

19.16 €

1 Available 12 Days Other57.729.8Green, Red25.7Plastic

17.99 €

1 Available 12 Days White57.729.8White25.7Plastic

19.16 €

1 Available 12 Days White57.729.8White25.7Plastic

19.16 €

1 Available 3 Days White57.729.8White25.7Plastic

17.99 €

1 Available 12 Days Other57.929.9Green, Red25.5Plastic

23.41 €

1 Available 12 Days Black57.929.9Black25.7Plastic, Metal

Tech Support