Wall box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5SW3006
5SW3007
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)

33.37 €

1 Available 4 Days 76

35.52 €

1 Available 4 Days 110

Loading...

  1. 1

Basic information

No. of partitions 5 Product size (depth)(mm) 53 Product size (height)(mm) 191
Colour Grey Mounting type Flush mount

Tech Support