SIMBOX XL, 4-tier Wall recessed box flush-mounting【1-12 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8GB52481KM01
8GB52484KM01
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of partitions No. of rows Product size (height)
(mm)

147.48 €

1 Available 98 Days 121400

1,441.08 €

12 Pieces Per Package

1 pack Available 9 Days 484775

Loading...

  1. 1

Basic information

Product size (depth)(mm) 30.8 Product size (width)(mm) 363.7 Colour White
Mounting type Cavity wall

Tech Support