SIMBOX XL, 3-tier Wall recessed box flush-mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8GB52361KM01

Part Number
8GB52361KM01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

142.01 €

1 Available 4 Days

Loading...

  1. 1

Basic information

No. of partitions 12 No. of rows 1 Product size (depth)(mm) 30.8
Product size (height)(mm) 400 Product size (width)(mm) 363.7 Colour White
Mounting type Flush mount

This page is SIMBOX XL, 3-tier Wall recessed box flush-mounting, part number 8GB52361KM01.
You can find the detail information about specifications and dimensions on part number 8GB52361KM01.

Tech Support