Digital monitoring relay cos phi and current monitoring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3UG4641-1CS20

Part Number
3UG4641-1CS20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

251.40 €

1 Available 11 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 110 Product size (width)(mm) 22.5 Product size (length)(mm) 86
Operating voltage (range) 90 - 690 V AC Contact type SPDT-CO Functions (relays) Power factor monitoring, Active current
Type (misc.) Monitoring relay for Cos phi and active current

This page is Digital monitoring relay cos phi and current monitoring, part number 3UG4641-1CS20.
You can find the detail information about specifications and dimensions on part number 3UG4641-1CS20.

Tech Support