PROFIBUS FC standard cable (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6XV18301EN50
6XV18301ET10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

163.96 €

1 Available 7 Days 50

273.28 €

1 Available 7 Days 100

Loading...

  1. 1

Basic information

No. of leads (part 1)(Core) 2 Outside diameter(mm) 8 Colour Violet
Insulation (material) Polyethylene (PE) Min. temperature range (fixed installation)(°C) -40 Max. temperature range (fixed installation)(°C) +75
Min. temperature range (flexible installation)(°C) -40 Max. temperature range (flexible installation)(°C) +75 Cable features Flame-retardant

Tech Support