Manufacturer part number: 6XV18402AN20
Brand: SIEMENS
Price: 45.52 €
Delivery time: 8 Days
Cable length: 20 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6XV18402AN20
No. of leads (part 1)(Core) | 4 | Outside diameter(mm) | 6.5 | Colour | Green |
---|---|---|---|---|---|
Insulation (material) | Polyethylene (PE) | Min. temperature range (fixed installation)(°C) | -40 | Max. temperature range (fixed installation)(°C) | +75 |
Min. temperature range (flexible installation)(°C) | -40 | Max. temperature range (flexible installation)(°C) | +75 | Cable features | Flame-retardant |
This page is IE FC TP standard cable, part number 6XV18402AN20.
You can find the detail information about specifications and dimensions on part number 6XV18402AN20.
Part Number |
---|
6XV18402AT20 |
6XV18402AU10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) |
---|---|---|---|---|---|
464.59 € | 1 | Available | 8 Days | 200 | |
2,239.84 € | 1 | Available | 8 Days | 1000 |