Straight busbar trunking unit (BVP:261478)

Straight busbar trunking unit BVP:261478
  • Volume Discount

Product Details:

Manufacturer part number: BVP:261478

Brand: SIEMENS

Price: 312.60

Delivery time: 17 Days


Technical Data:

Nominal current: 160 A

Product size (height): 68 mm

Product size (length): 125 mm

Cross section (numerical): 63 mm2

Material: Aluminium


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BVP:261478

Part Number
BVP:261478
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Cross section (numerical)
(mm2)
Material Mounting type

312.60 €

1 17 Days 1606812563Aluminium-

Loading...

  1. 1

Basic information

Product type Busbar compartment Nominal voltage(V AC) 690 Operating voltage(V AC) 690
Product size (width)(mm) 167 Colour Light grey Compatible with (details) Seemed distributor system BD2
Type (misc.) Configuration of the power rails: L1, L2, L3, N

This page is Straight busbar trunking unit, part number BVP:261478.
You can find the detail information about specifications and dimensions on part number BVP:261478.

Variation of this product

Part Number
BVP:261479
BVP:261480
BVP:261481
BVP:261482
BVP:261483
BVP:261487
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Cross section (numerical)
(mm2)
Material Mounting type

469.47 €

1 17 Days 1606822563Aluminium-

559.11 €

1 17 Days 1606832563AluminiumSurface-mount

364.15 €

1 17 Days 25068125108Aluminium-

536.69 €

1 17 Days 25068225108Aluminium-

666.67 €

1 17 Days 25068325108AluminiumSurface-mount

464.99 €

1 17 Days 40068125205Aluminium-

Tech Support